(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

U Urethane (for Buffering)

U Urethane (for Buffering)
  • Volume Discount

•Tire Material: Urethane (UR)
•Wheel Width (mm): 25
•Hole Diameter (f): 8
•Wheel Type: Single Wheel
•Core: Nylon

PDF

Part Number

Configured Part Number is shown.

 
Part Number
U-75TS
U-100TS
Part NumberMinimum order quantityVolume DiscountDays to Ship Wheel Type Wheel outside diameter
(φ)
Width of Hub
(mm)
Core Max. Allowable Load
(N)
1 Piece(s)Available

12 Days or more

Integrated7531-490
1 Piece(s)Available

12 Days or more

Outer Ring + Wheel10030Nylon580

Loading...

  1. 1

Basic Information

Tire Material Urethane (UR) Wheel Width(mm) 25 Hole diameter(φ) 8
Shaft Bearing None Wheel Type Single Wheel

Additional Products in this Category

Tech Support