(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

W Rubber

W Rubber
  • Volume Discount

•Wheel Type: Outer Ring + Wheel
•Tire Material: Rubber
•Shaft Bearing: Available
•Wheel Type: Single Wheel
•Core: Steel SPHC-P

PDF

Part Number

Configured Part Number is shown.

 
Part Number
W-75-CB
W-100-CB
W-130-CB
W-150-CB
W-180-CB
W-200-CB
W-250-CB
W-300-CB
W-300-JBB
Part NumberMinimum order quantityVolume DiscountDays to Ship Wheel outside diameter
(φ)
Wheel Width
(mm)
Hole diameter
(φ)
Width of Hub
(mm)
Bearing details Max. Allowable Load
(N)
1 Piece(s)Available

8 Days or more

75321035Pressed-in Bearings780
1 Piece(s)Available

8 Days or more

100351242Pressed-in Bearings1270
1 Piece(s)Available

8 Days or more

130422052Pressed-in Bearings1760
1 Piece(s)Available

8 Days or more

150452055Pressed-in Bearings1960
1 Piece(s)Available

12 Days or more

180452055Pressed-in Bearings2250
1 Piece(s)Available

8 Days or more

200452055Pressed-in Bearings2450
1 Piece(s)Available

8 Days or more

250502564Pressed-in Bearings3230
1 Piece(s)Available

18 Days or more

300502570Pressed-in Bearings3430
1 Piece(s)Available

8 Days or more

300502570Radial ball bearings3430

Loading...

  1. 1

Basic Information

Wheel Type Outer Ring + Wheel Tire Material Rubber Shaft Bearing Available
Core Steel SPHC-P Wheel Type Single Wheel

Additional Products in this Category

Tech Support