(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SST Super Solid

SST Super Solid
  • Volume Discount

•Wheel Type: Outer Ring + Wheel
•Tire Material: High impact rubber
•Shaft Bearing: Available
•Wheel Type: Single Wheel
•Core: Steel SPHC-P

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SST-150
SST-200
Part NumberMinimum order quantityVolume DiscountDays to Ship Wheel outside diameter
(φ)
Max. Allowable Load
(N)
1 Piece(s)Available

8 Days or more

1501960
1 Piece(s)Available

8 Days or more

2002450

Loading...

  1. 1

Basic Information

Wheel Type Outer Ring + Wheel Tire Material High impact rubber Wheel Width(mm) 45
Hole diameter(φ) 20 Width of Hub(mm) 55 Shaft Bearing Available
Core Steel SPHC-P Bearing details Radial ball bearings Wheel Type Single Wheel

Additional Products in this Category

Tech Support