(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PW Rubber

PW Rubber
  • Volume Discount

•Wheel Type: Outer Ring + Wheel
•Tire Material: Rubber (SBR)
•Hole Diameter (f): 12
•Shaft Bearing: Available
•Wheel Type: Single Wheel

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PW-100
PW-130
Part NumberMinimum order quantityVolume DiscountDays to Ship Wheel outside diameter
(φ)
Wheel Width
(mm)
Width of Hub
(mm)
Max. Allowable Load
(N)
1 Piece(s)Available

12 Days or more

1003244980
1 Piece(s)Available

12 Days or more

13038531420

Loading...

  1. 1

Basic Information

Wheel Type Outer Ring + Wheel Tire Material Rubber (SBR) Hole diameter(φ) 12
Shaft Bearing Available Core Plastic Bearing details Radial ball bearings
Wheel Type Single Wheel

Additional Products in this Category

Tech Support