(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - For scaffolding, with swivel plate, SJ series. (Part Numbers)

Casters - For scaffolding, with swivel plate, SJ series.
  • Volume Discount

Casters with swivel plate for SJ series scaffolding. Load ranges from 35.01 up to. 320.00daN. Wide variety of configurable dimensions and materials.

PDF

Part Number

Configured Part Number is shown.

WWSJ-100

 
Part Number
WWSJ-100
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Wheel Diameter
(φ)
Rim Width
(mm)
Detailed Wheel Specifications Wheel color Floor Protection Eccentricity
(mm)
Jack Diameter
(φ mm)
1 Piece(s)Available

12 Days or more

35.01~80.0078139[Synthetic Rubber] White Diene Rubber BRCold Resistance10035(Core: steel), high elasticityWhiteWith floor protection3528

Loading...

  1. 1

Basic Information

Caster Type Plug Style Stopper Stopper Plate Metal Piece(Fittings etc.,) Material Steel
Application Factory facilities / Vertical lift Metal Fitting Color (Finish) Bright Chromate Plating Specifications The wheels on earth
Wheel locality Made in Japan Bearing Radial ball bearings

Please check the type/dimensions/specifications of the part WWSJ-100 in the Casters - For scaffolding, with swivel plate, SJ series. series.

Products like this...

Part Number
WUWSJ-150
WUWSJ-200
WUWSJ-250
WWSJ-130
WWSJ-150
WWSJ-200
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Wheel Diameter
(φ)
Rim Width
(mm)
Detailed Wheel Specifications Wheel color Floor Protection Eccentricity
(mm)
Jack Diameter
(φ mm)
1 Piece(s)Available

12 Days or more

140.01~220.00196196.6[Urethane] Antibacterial White UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance15045(Core: Steel) antibacterial and high elasticityWhiteWith floor protection4535
1 Piece(s)Available

12 Days or more

220.01~320.00245247.3[Urethane] Antibacterial White UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance20045(Core: Steel) antibacterial and high elasticityWhiteWith floor protection5835
1 Piece(s)Available

12 Days or more

320.01~485.00323300[Urethane] Antibacterial White UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance25050(Core: Steel) antibacterial and high elasticityWhiteWith floor protection7135
1 Piece(s)Available

12 Days or more

80.01~140.00137186.6[Synthetic Rubber] White Diene Rubber BRCold Resistance13042(Core: steel), high elasticityWhiteWith floor protection4535
1 Piece(s)Available

12 Days or more

140.01~220.00156196.6[Synthetic Rubber] White Diene Rubber BRCold Resistance15045(Core: steel), high elasticityWhiteWith floor protection4535
1 Piece(s)Available

12 Days or more

140.01~220.00196247.3[Synthetic Rubber] White Diene Rubber BRCold Resistance20045(Core: steel), high elasticityWhiteWith floor protection5835

Additional Products in this Category

Tech Support