(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Double butted with steel swivel plate, NJKB series. (Part Numbers)

Casters - Double butted with steel swivel plate, NJKB series.
  • Volume Discount

Double-braked casters with NJKB series steel swivel plate. Allowable loads from 98 to 175daN. Resistant to abrasion, gasoline, oil and cold resistance. Wide range of configurable dimensions.

PDF

Part Number

Configured Part Number is shown.

NJKB-130UW

 
Part Number
NJKB-130UW
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(φ)
Rim Width
(mm)
Specifications Detailed Wheel Specifications Wheel color Floor Protection Eccentricity
(mm)
Applicable wheel diameter
(φ mm)
Bearing
1 Piece(s)Available

8 Days or more

140.01~220.00176188[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance75(90)75(90)11211213042The wheels on earth(Core: Steel) Shock ResistanceGreenNo Floor Protection41-Radial ball bearings

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper Double Stopper Metal Piece(Fittings etc.,) Material Steel
Mounting Hole Type Slotted Holes Application Streamlining of Logistics, Hand Truck Metal Fitting Color (Finish) Bright Chromate Plating

Please check the type/dimensions/specifications of the part NJKB-130UW in the Casters - Double butted with steel swivel plate, NJKB series. series.

Products like this...

Part Number
NJKB-130
NJKB-130W
NJKB-130WUW
NJKB-130WW
NJKB-150
NJKB-150SST
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(φ)
Rim Width
(mm)
Specifications Detailed Wheel Specifications Wheel color Floor Protection Eccentricity
(mm)
Applicable wheel diameter
(φ mm)
Bearing
1 Piece(s)Available

12 Days or more

-----75(90)75(90)112112--Bracket Set (without wheels)----130-
1 Piece(s)Available

12 Days or more

140.01~220.00176188[Synthetic Rubber] Rubber SBRAbrasion Resistance75(90)75(90)11211213042The wheels on earth(Core: steel), high elasticityBlackNo Floor Protection41-Pressed-in Bearings
1 Piece(s)Available

12 Days or more

140.01~220.00176188[Urethane] Antibacterial White UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance75(90)75(90)11211213042The wheels on earth(Core: Steel) antibacterial and high elasticityWhiteWith floor protection41-Radial ball bearings
1 Piece(s)Available

12 Days or more

80.01~140.00137188[Synthetic Rubber] White Diene Rubber BRCold Resistance75(90)75(90)11211213042The wheels on earth(Core: steel), high elasticityWhiteWith floor protection41-Pressed-in Bearings
1 Piece(s)Available

12 Days or more

-----75(90)75(90)112112--Bracket Set (without wheels)----150-
1 Piece(s)Available

12 Days or more

140.01~220.00196198[Synthetic Rubber] High impact rubberNo75(90)75(90)11211215045The wheels on earth(Core: Steel) Low Starting Resistance/High ElasticityBlueNo Floor Protection41-Pressed-in Bearings

Additional Products in this Category

Tech Support