(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Corner, steel CC series. (Part Numbers)

Casters - Corner, steel CC series.
  • Volume Discount

Corner casters, steel, CC series. Wheel materials available in synthetic rubber, Nylon and Urethane, abrasion resistant, gasoline resistant, oil resistant and chemical resistant. Wide range of configurable dimensions.

PDF

Part Number

Configured Part Number is shown.

CC-50B-U

 
Part Number
CC-50B-U
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Wheel Diameter
(φ)
Rim Width
(mm)
Metal Fitting Color (Finish) Detailed Wheel Specifications Wheel color Eccentricity
(mm)
1 Piece(s)Available

12 Days or more

~35.003466[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance5020Baked-on Black(Core: None) Shock ResistanceGreen20

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / Corner Caster Stopper No Metal Piece(Fittings etc.,) Material Steel
Mounting Hole Type Slotted Holes Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture Plate Size (For Corners)(mm) 113×76×37
Mounting Hole Pitch (For Corners)(mm) 73.5×103.5×25.0 Specifications The wheels on earth Floor Protection No Floor Protection
Bearing No

Please check the type/dimensions/specifications of the part CC-50B-U in the Casters - Corner, steel CC series. series.

Products like this...

Part Number
CC-50B-BN
CC-50B-R
CC-50U-BN
CC-50U-R
CC-50U-U
CC-65B-BN
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Wheel Diameter
(φ)
Rim Width
(mm)
Metal Fitting Color (Finish) Detailed Wheel Specifications Wheel color Eccentricity
(mm)
1 Piece(s)Available

14 Days or more

~35.003466[Nylon] Nylon 6Chemical Resistance / Oil Resistance / Abrasion Resistance5020Baked-on Black(Core: None)Black20
1 Piece(s)Available

12 Days or more

~35.002966[Synthetic Rubber] Rubber SBRAbrasion Resistance5020Baked-on Black(Core: None) high elasticityBlack20
1 Piece(s)Available

13 Days or more

~35.003466[Nylon] Nylon 6Chemical Resistance / Oil Resistance / Abrasion Resistance5020Bright Chromate Plating(Core: None)Black20
1 Piece(s)Available

12 Days or more

~35.002966[Synthetic Rubber] Rubber SBRAbrasion Resistance5020Bright Chromate Plating(Core: None) high elasticityGreen20
1 Piece(s)Available

12 Days or more

~35.003466[Urethane] UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance5020Bright Chromate Plating(Core: None) Shock ResistanceGreen20
1 Piece(s)Available

15 Days or more

35.01~80.004979[Nylon] Nylon 6Chemical Resistance / Oil Resistance / Abrasion Resistance6525Baked-on Black(Core: None)Black21

Additional Products in this Category

Tech Support