(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - Anti-static, with swivel plate, series JB/JBL (medium loads). (Part Numbers)

Casters - Anti-static, with swivel plate, series JB/JBL (medium loads).
  • Volume Discount

JB/JBL series antistatic casters with swivel plate for medium loads, with rotation stop, shock resistant. Wide range of configurable dimensions.

PDF

Part Number

Configured Part Number is shown.

EUWJBL-200

 
Part Number
EUWJBL-200
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(φ)
Rim Width
(mm)
Stopper Position Eccentricity
(mm)
1 Piece(s)Available

12 Days or more

320.01~485.0039225011211214014020045Left58

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper With freely stopper Properties Static electricity prevention
Wheel Material Antistatic Urethane Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Antistatic Metal Piece(Fittings etc.,) Material Steel
Mounting Hole Type Round hole Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment Load Category Medium Load
Metal Fitting Color (Finish) Bright Chromate Plating Specifications The wheels on earth Detailed Wheel Specifications (Core: Steel) Shock Resistance
Wheel color Yellow Floor Protection With floor protection Bearing Radial ball bearings

Please check the type/dimensions/specifications of the part EUWJBL-200 in the Casters - Anti-static, with swivel plate, series JB/JBL (medium loads). series.

Products like this...

Part Number
EUWJB-100
EUWJB-130
EUWJB-150
EUWJB-200
EUWJB-75
EUWJBL-100
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(φ)
Rim Width
(mm)
Stopper Position Eccentricity
(mm)
1 Piece(s)Available

8 Days or more

140.01~220.001761447171959510035Right35
1 Piece(s)Available

8 Days or more

220.01~320.00245177808010810813042Right40
1 Piece(s)Available

8 Days or more

220.01~320.00294198909012012015045Right45
1 Piece(s)Available

12 Days or more

320.01~485.0039225011211214014020045Right58
1 Piece(s)Available

8 Days or more

80.01~140.00117103636382827532Right22
1 Piece(s)Available

12 Days or more

140.01~220.001761447171959510035Left35

Additional Products in this Category

Tech Support