(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Turntable with shock absorber, SAJ and SAJB series. (Part Numbers)

Casters - Turntable with shock absorber, SAJ and SAJB series.
  • Volume Discount

Casters with swivel plate, shock absorber and integrated rotation stop SAJ and SAJB series. Load ranges from 35.01 to 320.00daN. Wide range of configurable dimensions and materials.

PDF

Part Number

Configured Part Number is shown.

SAJB-100EUW

 
Part Number
SAJB-100EUW
Part NumberMinimum order quantityVolume DiscountDays to Ship Stopper Properties Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(φ)
Rim Width
(mm)
Specifications Detailed Wheel Specifications Wheel color Floor Protection Eccentricity
(mm)
Applicable wheel diameter
(φ mm)
Bearing
1 Piece(s)Available

16 Days or more

[With Rotation Stopper] With freely stopperStatic electricity prevention80.01~140.0098153~145[Urethane] Antistatic UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Antistatic7171959510035Integrated Wheel (Towing: Low-speed 4 km/h or slower)(Core: Steel) Shock ResistanceYellowWith floor protection28.5~35-Radial ball bearings

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / With buffer Metal Piece(Fittings etc.,) Material Steel Mounting Hole Type Round hole
Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment Metal Fitting Color (Finish) Bright Chromate Plating

Please check the type/dimensions/specifications of the part SAJB-100EUW in the Casters - Turntable with shock absorber, SAJ and SAJB series. series.

Products like this...

Part Number
SAJ-100SST
SAJ-100UW
SAJ-100W
SAJB-100LW
SAJB-100SST
SAJB-100UW
Part NumberMinimum order quantityVolume DiscountDays to Ship Stopper Properties Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(φ)
Rim Width
(mm)
Specifications Detailed Wheel Specifications Wheel color Floor Protection Eccentricity
(mm)
Applicable wheel diameter
(φ mm)
Bearing
1 Piece(s)Available

12 Days or more

No[Low Noise] Quiet80.01~140.0098153~145[Synthetic Rubber] High impact rubberNo7171959510035Integrated Wheel (Towing: Low-speed 4 km/h or slower)(Core: Steel) Low Starting Resistance/High ElasticityBlueNo Floor Protection28.5~35-Radial ball bearings
1 Piece(s)Available

8 Days or more

No[Low Noise] Quiet80.01~140.0098153~145[Urethane] UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance7171959510035Integrated Wheel (Towing: Low-speed 4 km/h or slower)(Core: Steel) Shock ResistanceGreenNo Floor Protection28.5~35-Radial ball bearings
1 Piece(s)Available

8 Days or more

No[Low Noise] Quiet80.01~140.0098153~145[Synthetic Rubber] Rubber SBRAbrasion Resistance7171959510035Integrated Wheel (Towing: Low-speed 4 km/h or slower)(Core: Steel) shock resistance and high elasticityBlackNo Floor Protection28.5~35-Radial ball bearings
1 Piece(s)Available

16 Days or more

[With Rotation Stopper] With freely stopper[Low Noise] Quiet35.01~80.0078153~145[Synthetic Rubber] Dienic Rubber BRAbrasion Resistance / Cold Resistance7171959510035Integrated Wheel (Towing: Low-speed 4 km/h or slower)(Core: steel), high elasticityRedNo Floor Protection28.5~35-Radial ball bearings
1 Piece(s)Available

8 Days or more

[With Rotation Stopper] With freely stopper[Low Noise] Quiet80.01~140.0098153~145[Synthetic Rubber] High impact rubberNo7171959510035Integrated Wheel (Towing: Low-speed 4 km/h or slower)(Core: Steel) Low Starting Resistance/High ElasticityBlueNo Floor Protection28.5~35-Radial ball bearings
1 Piece(s)Available

8 Days or more

[With Rotation Stopper] With freely stopper[Low Noise] Quiet80.01~140.0098153~145[Urethane] UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance7171959510035Integrated Wheel (Towing: Low-speed 4 km/h or slower)(Core: Steel) Shock ResistanceGreenNo Floor Protection28.5~35-Radial ball bearings

Additional Products in this Category

Tech Support