(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - With Zinc Alloy Swivel Plate, Double Nylon Caster, Without Brake, K-200MY Series (Black Color).

Casters - With Zinc Alloy Swivel Plate, Double Nylon Caster, Without Brake, K-200MY Series (Black Color).
  • Volume Discount

•Caster Type : Plate Type Swivel, Two Wheels
•Wheel Material : Nylon
•Wheel Characteristics : Chemical Resistance, Gasoline Resistant(including Light Oil), Oil Resistance
•Stopper : Not Provided
For complete product overview and details on Dual Wheel Free-swivel Caster without Stopper, K-200MY see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
K-200MY-40
K-200MY-50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Load
(daN)
Mounting height
(mm)
Thread Dia. Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Mounting Hole Pitch Circular Diameter
(mm)
Product CD
1 Piece(s)Available

8 Days or more

104960M104039233430719
1 Piece(s)Available

12 Days or more

107874.5M125045274030720

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / Dual Wheels Stopper No Allowable Load Range(daN) 35.01~80.00
Wheel Material Nylon Wheel Characteristics Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance Metal Piece(Fittings etc.,) Material Zinc Alloy Die-Cast
Mounting Hole Type Round Holes (3 Holes) Application Commercial Facilities Display / OA equipment, information and communication equipment Load Category Used for Light load

Additional Products in this Category

Tech Support