(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Low platform (Heavy loads). (Part Numbers)

Casters - Low platform (Heavy loads).
  • Volume Discount

Heavy duty compact casters, wheel materials available in Nylon and Urethane, for allowable loads from 235 to 490daN. Wide range of configurable dimensions.

PDF

Part Number

Configured Part Number is shown.

HK-75U-MC

 
Part Number
HK-75U-MC
Part NumberMinimum order quantityVolume DiscountDays to Ship Properties Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(φ)
Rim Width
(mm)
Metal Fitting Color (Finish) Detailed Wheel Specifications Wheel color Eccentricity
(mm)
1 Piece(s)Available

8 Days or more

-485.01~750.00490108[Nylon] Monomer Casting NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance634095727539Trivalent ChromateOil ResistanceBlue-

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed / Low Floor Heavy Load Stopper No Metal Piece(Fittings etc.,) Material Steel
Mounting Hole Type Round hole Application OA equipment, information and communication equipment Load Category Heavy Load
Specifications The wheels on earth Floor Protection No Floor Protection Bearing Radial ball bearings

Please check the type/dimensions/specifications of the part HK-75U-MC in the Casters - Low platform (Heavy loads). series.

Products like this...

Part Number
HK-50B-YN
HK-50U-U
HK-50U-YN
HK-65B-MC
HK-75U-U
HK-75U-YN
Part NumberMinimum order quantityVolume DiscountDays to Ship Properties Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(φ)
Rim Width
(mm)
Metal Fitting Color (Finish) Detailed Wheel Specifications Wheel color Eccentricity
(mm)
1 Piece(s)Available

8 Days or more

[Low Noise] Quiet220.01~320.0029478[Nylon] Nylon 6 + special and regenerated NylonOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance552885585032.5Baked-on Black-Black18
1 Piece(s)Available

12 Days or more

[Low Noise] Quiet220.01~320.0023578[Urethane] UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance552885585032.5Trivalent Chromate(Core: Aluminum) Shock ResistanceGreen18
1 Piece(s)Available

12 Days or more

[Low Noise] Quiet220.01~320.0029478[Nylon] Nylon 6 + special and regenerated NylonOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance552885585032.5Trivalent Chromate-Black18
1 Piece(s)Available

8 Days or more

-320.01~485.0039296.5[Nylon] Monomer Casting NylonChemical Resistance / Oil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance552886596536Baked-on BlackOil ResistanceBlue-
1 Piece(s)Available

16 Days or more

-320.01~485.00392108[Urethane] UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance634095727539Trivalent Chromate(Core: Aluminum) Shock ResistanceGreen-
1 Piece(s)Available

8 Days or more

-485.01~750.00490108[Nylon] Nylon 6 + special and regenerated NylonOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance634095727539Trivalent ChromateWith BearingBlack-

Additional Products in this Category

Tech Support