(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - Swivel and threaded plate, with integrated leveler.

Casters - Swivel and threaded plate, with integrated leveler.
  • Volume Discount

Casters with swivel and threaded plate, integrated leveler for heavy steel loads, with rotation stop, allowable loads from 98 to 490daN. Wide range of configurable dimensions.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
AD-50
AD-65
AD-75
HJ-35U
HJ-35U-MC
HJ-35U-U
HJ-50B
HJ-50B-MC
HJ-50B-MC AD-50
HJ-50B-U
HJ-50B-U AD-50
HJ-50B-YN
HJ-50B-YN AD-50
HJ-50U
HJ-50U-MC
HJ-50U-U
HJ-50U-YN
HJ-65B
HJ-65B-MC
HJ-65B-MC AD-65
HJ-65B-U
HJ-65B-U AD-65
HJ-65B-YN
HJ-65B-YN AD-65
HJ-65U
HJ-65U-MC
HJ-65U-U
HJ-65U-YN
HJ-75B-MC AD-75
HJ-75B-U
HJ-75B-U AD-75
HJ-75C-U
HJ-75C-YN
HJ-75U
HJ-75U-MC
HJ-75U-U
HJ-75U-YN
HJ-SJ-50B
HJ-SJ-50B-MC
HJ-SJ-50B-U
HJ-SJ-50B-YN
HJ-SJ-50U
HJ-SJ-50U-MC
HJ-SJ-50U-U
HJ-SJ-50U-YN
HJ-SJ-65B
HJ-SJ-65B-MC
HJ-SJ-65B-U
HJ-SJ-65B-YN
HJ-SJ-65U
HJ-SJ-65U-MC
HJ-SJ-65U-U
HJ-SJ-65U-YN
HJ-SJ-75B-MC
HJ-SJ-75B-U
HJ-SJ-75U-MC
HJ-SJ-75U-U
HJ-SJ-75U-YN
HJB-50B
HJB-50B-MC
Part NumberMinimum order quantityVolume DiscountDays to Ship Caster Type Stopper Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Thread Dia. Wheel Diameter
(φ)
Rim Width
(mm)
Metal Fitting Color (Finish) Specifications Detailed Wheel Specifications Wheel color Floor Protection Eccentricity
(mm)
Applicable wheel diameter
(φ mm)
Bearing
1 Piece(s)Available

12 Days or more

With Adjuster / Low Floor Heavy LoadNo-----Slotted Holes55(65)55(65)8282---Trivalent Chromate (Black)Bracket Set (without wheels)----50-
1 Piece(s)Available

12 Days or more

With Adjuster / Low Floor Heavy LoadNo-----Slotted Holes63(78)63(78)100100---Trivalent Chromate (Black)Bracket Set (without wheels)----65-
1 Piece(s)Available

12 Days or more

With Adjuster / Low Floor Heavy LoadNo-----Slotted Holes63(78)63(78)100100---Trivalent Chromate (Black)Bracket Set (without wheels)----75-
1 Piece(s)Available

12 Days or more

Plate Type Universal / Low Floor Heavy LoadNo-----Slotted Holes38(48)38(48)6060---Trivalent ChromateBracket Set (without wheels)----35-
1 Piece(s)Available

8 Days or more

Plate Type Universal / Low Floor Heavy LoadNo80.01~140.0011752[Nylon] Monomer Casting NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical ResistanceSlotted Holes38(48)38(48)6060-3527Trivalent ChromateThe wheels on earthOil ResistanceBlueNo Floor Protection15-Radial ball bearings
1 Piece(s)Available

8 Days or more

Plate Type Universal / Low Floor Heavy LoadNo80.01~140.009852[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceSlotted Holes38(48)38(48)6060-3527Trivalent ChromateThe wheels on earth(Core: Aluminum) Shock ResistanceGreenNo Floor Protection15-Radial ball bearings
1 Piece(s)Available

12 Days or more

Plate Type Universal / Low Floor Heavy LoadNo-----Slotted Holes55(65)55(65)8282---Baked-on BlackBracket Set (without wheels)----50-
1 Piece(s)Available

12 Days or more

Plate Type Universal / Low Floor Heavy LoadNo220.01~320.0029478[Nylon] Monomer Casting NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical ResistanceSlotted Holes55(65)55(65)8282-5032.5Baked-on BlackThe wheels on earthOil ResistanceBlueNo Floor Protection18-Radial ball bearings
1 Piece(s)Available

12 Days or more

Plate Type Universal / With Adjuster / Low Floor Heavy LoadNo220.01~320.0029478[Nylon] Monomer Casting NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Chemical ResistanceSlotted Holes55(65)55(65)8282-5032.5BlackIntegrated Wheel (With dedicated adjuster foot)With BearingBlueNo Floor Protection18-Radial ball bearings
1 Piece(s)Available

12 Days or more

Plate Type Universal / Low Floor Heavy LoadNo220.01~320.0023578[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceSlotted Holes55(65)55(65)8282-5032.5Baked-on BlackThe wheels on earth(Core: Aluminum) Shock ResistanceGreenNo Floor Protection18-Radial ball bearings
1 Piece(s)Available

12 Days or more

Plate Type Universal / With Adjuster / Low Floor Heavy LoadNo220.01~320.0023578[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceSlotted Holes55(65)55(65)8282-5032.5BlackIntegrated Wheel (With dedicated adjuster foot)(Core: Aluminum) Shock ResistanceGreenNo Floor Protection18-Radial ball bearings
1 Piece(s)Available

8 Days or more

Plate Type Universal / Low Floor Heavy LoadNo220.01~320.0029478[Nylon] Nylon 6 + special and regenerated NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceSlotted Holes55(65)55(65)8282-5032.5Baked-on BlackThe wheels on earthWith BearingBlackNo Floor Protection18-Radial ball bearings
1 Piece(s)Available

12 Days or more

Plate Type Universal / With Adjuster / Low Floor Heavy LoadNo220.01~320.0029478[Nylon] Nylon 6 + special and regenerated NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceSlotted Holes55(65)55(65)8282-5032.5BlackIntegrated Wheel (With dedicated adjuster foot)With BearingBlackNo Floor Protection18-Radial ball bearings
1 Piece(s)Available

12 Days or more

Plate Type Universal / Low Floor Heavy LoadNo-----Slotted Holes55(65)55(65)8282---Trivalent ChromateBracket Set (without wheels)----50-
1 Piece(s)Available

8 Days or more

Plate Type Universal / Low Floor Heavy LoadNo220.01~320.0029478[Nylon] Monomer Casting NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical ResistanceSlotted Holes55(65)55(65)8282-5032.5Trivalent ChromateThe wheels on earthOil ResistanceBlueNo Floor Protection18-Radial ball bearings
1 Piece(s)Available

8 Days or more

Plate Type Universal / Low Floor Heavy LoadNo220.01~320.0023578[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceSlotted Holes55(65)55(65)8282-5032.5Trivalent ChromateThe wheels on earth(Core: Aluminum) Shock ResistanceGreenNo Floor Protection18-Radial ball bearings
1 Piece(s)Available

8 Days or more

Plate Type Universal / Low Floor Heavy LoadNo220.01~320.0029478[Nylon] Nylon 6 + special and regenerated NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceSlotted Holes55(65)55(65)8282-5032.5Trivalent ChromateThe wheels on earthWith BearingBlackNo Floor Protection18-Radial ball bearings
1 Piece(s)Available

12 Days or more

Plate Type Universal / Low Floor Heavy LoadNo-----Slotted Holes63(78)63(78)100100---Baked-on BlackBracket Set (without wheels)----65-
1 Piece(s)Available

12 Days or more

Plate Type Universal / Low Floor Heavy LoadNo320.01~485.0039296.5[Nylon] Monomer Casting NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical ResistanceSlotted Holes63(78)63(78)100100-6536Baked-on BlackThe wheels on earthOil ResistanceBlueNo Floor Protection22-Radial ball bearings
1 Piece(s)Available

12 Days or more

Plate Type Universal / With Adjuster / Low Floor Heavy LoadNo320.01~485.0039296.5[Nylon] Monomer Casting NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Chemical ResistanceSlotted Holes63(78)63(78)100100-6536BlackIntegrated Wheel (With dedicated adjuster foot)With BearingBlueNo Floor Protection22-Radial ball bearings
1 Piece(s)Available

12 Days or more

Plate Type Universal / Low Floor Heavy LoadNo220.01~320.0031396.5[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceSlotted Holes63(78)63(78)100100-6536Baked-on BlackThe wheels on earth(Core: Aluminum) Shock ResistanceGreenNo Floor Protection22-Radial ball bearings
1 Piece(s)Available

12 Days or more

Plate Type Universal / With Adjuster / Low Floor Heavy LoadNo220.01~320.0031396.5[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceSlotted Holes63(78)63(78)100100-6536BlackIntegrated Wheel (With dedicated adjuster foot)(Core: Aluminum) Shock ResistanceGreenNo Floor Protection22-Radial ball bearings
1 Piece(s)Available

12 Days or more

Plate Type Universal / Low Floor Heavy LoadNo320.01~485.0039296.5[Nylon] Nylon 6 + special and regenerated NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceSlotted Holes63(78)63(78)100100-6536Baked-on BlackThe wheels on earthWith BearingBlackNo Floor Protection22-Radial ball bearings
1 Piece(s)Available

12 Days or more

Plate Type Universal / With Adjuster / Low Floor Heavy LoadNo320.01~485.0039296.5[Nylon] Nylon 6 + special and regenerated NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceSlotted Holes63(78)63(78)100100-6536BlackIntegrated Wheel (With dedicated adjuster foot)With BearingBlackNo Floor Protection22-Radial ball bearings
1 Piece(s)Available

12 Days or more

Plate Type Universal / Low Floor Heavy LoadNo-----Slotted Holes63(78)63(78)100100---Trivalent ChromateBracket Set (without wheels)----65-
1 Piece(s)Available

8 Days or more

Plate Type Universal / Low Floor Heavy LoadNo320.01~485.0039296.5[Nylon] Monomer Casting NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical ResistanceSlotted Holes63(78)63(78)100100-6536Trivalent ChromateThe wheels on earthOil ResistanceBlueNo Floor Protection22-Radial ball bearings
1 Piece(s)Available

12 Days or more

Plate Type Universal / Low Floor Heavy LoadNo220.01~320.0031396.5[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceSlotted Holes63(78)63(78)100100-6536Trivalent ChromateThe wheels on earth(Core: Aluminum) Shock ResistanceGreenNo Floor Protection22-Radial ball bearings
1 Piece(s)Available

8 Days or more

Plate Type Universal / Low Floor Heavy LoadNo320.01~485.0039296.5[Nylon] Nylon 6 + special and regenerated NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceSlotted Holes63(78)63(78)100100-6536Trivalent ChromateThe wheels on earthWith BearingBlackNo Floor Protection22-Radial ball bearings
1 Piece(s)Available

14 Days or more

Plate Type Universal / With Adjuster / Low Floor Heavy LoadNo485.01~750.00490108[Nylon] Monomer Casting NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Chemical ResistanceSlotted Holes63(78)63(78)100100-7539BlackIntegrated Wheel (With dedicated adjuster foot)With BearingBlueNo Floor Protection25-Radial ball bearings
1 Piece(s)Available

19 Days or more

Plate Type Universal / Low Floor Heavy LoadNo320.01~485.00392108[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceSlotted Holes63(78)63(78)100100-7539Baked-on BlackThe wheels on earth(Core: Aluminum) Shock ResistanceGreenNo Floor Protection25-Radial ball bearings
1 Piece(s)Available

16 Days or more

Plate Type Universal / With Adjuster / Low Floor Heavy LoadNo320.01~485.00392108[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceSlotted Holes63(78)63(78)100100-7539BlackIntegrated Wheel (With dedicated adjuster foot)(Core: Aluminum) Shock ResistanceGreenNo Floor Protection25-Radial ball bearings
1 Piece(s)Available

8 Days or more

Plate Type Universal / Low Floor Heavy LoadNo320.01~485.00392108[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceSlotted Holes63(78)63(78)100100-7539Chrome PlatingThe wheels on earth(Core: Aluminum) Shock ResistanceGreenNo Floor Protection25-Radial ball bearings
1 Piece(s)Available

8 Days or more

Plate Type Universal / Low Floor Heavy LoadNo485.01~750.00490108[Nylon] Nylon 6 + special and regenerated NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceSlotted Holes63(78)63(78)100100-7539Chrome PlatingThe wheels on earthWith BearingBlackNo Floor Protection25-Radial ball bearings
1 Piece(s)Available

14 Days or more

Plate Type Universal / Low Floor Heavy LoadNo-----Slotted Holes63(78)63(78)100100---Trivalent ChromateBracket Set (without wheels)----75-
1 Piece(s)Available

8 Days or more

Plate Type Universal / Low Floor Heavy LoadNo485.01~750.00490108[Nylon] Monomer Casting NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical ResistanceSlotted Holes63(78)63(78)100100-7539Trivalent ChromateThe wheels on earthOil ResistanceBlueNo Floor Protection25-Radial ball bearings
1 Piece(s)Available

8 Days or more

Plate Type Universal / Low Floor Heavy LoadNo320.01~485.00392108[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceSlotted Holes63(78)63(78)100100-7539Trivalent ChromateThe wheels on earth(Core: Aluminum) Shock ResistanceGreenNo Floor Protection25-Radial ball bearings
1 Piece(s)Available

8 Days or more

Plate Type Universal / Low Floor Heavy LoadNo485.01~750.00490108[Nylon] Nylon 6 + special and regenerated NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceSlotted Holes63(78)63(78)100100-7539Trivalent ChromateThe wheels on earthWith BearingBlackNo Floor Protection25-Radial ball bearings
1 Piece(s)Available

12 Days or more

Screw-In Type / Low Floor Heavy LoadNo----------[M20] M20(P2.5)--BlackBracket Set (without wheels)----50-
1 Piece(s)Available

12 Days or more

Screw-In Type / Low Floor Heavy LoadNo220.01~320.0029485[Nylon] Monomer Casting NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance-----[M20] M20(P2.5)5032.5BlackThe wheels on earthOil ResistanceBlueNo Floor Protection18-Radial ball bearings
1 Piece(s)Available

12 Days or more

Screw-In Type / Low Floor Heavy LoadNo220.01~320.0023585[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance-----[M20] M20(P2.5)5032.5BlackThe wheels on earth(Core: Aluminum) Shock ResistanceGreenNo Floor Protection18-Radial ball bearings
1 Piece(s)Available

12 Days or more

Screw-In Type / Low Floor Heavy LoadNo220.01~320.0029485[Nylon] Nylon 6 + special and regenerated NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance-----[M20] M20(P2.5)5032.5BlackThe wheels on earthWith BearingBlackNo Floor Protection18-Radial ball bearings
1 Piece(s)Available

12 Days or more

Screw-In Type / Low Floor Heavy LoadNo----------[M20] M20(P2.5)--Trivalent ChromateBracket Set (without wheels)----50-
1 Piece(s)Available

12 Days or more

Screw-In Type / Low Floor Heavy LoadNo220.01~320.0029485[Nylon] Monomer Casting NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance-----[M20] M20(P2.5)5032.5Trivalent ChromateThe wheels on earthOil ResistanceBlueNo Floor Protection18-Radial ball bearings
1 Piece(s)Available

12 Days or more

Screw-In Type / Low Floor Heavy LoadNo220.01~320.0023585[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance-----[M20] M20(P2.5)5032.5Trivalent ChromateThe wheels on earth(Core: Aluminum) Shock ResistanceGreenNo Floor Protection18-Radial ball bearings
1 Piece(s)Available

8 Days or more

Screw-In Type / Low Floor Heavy LoadNo220.01~320.0029485[Nylon] Nylon 6 + special and regenerated NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance-----[M20] M20(P2.5)5032.5Trivalent ChromateThe wheels on earthWith BearingBlackNo Floor Protection18-Radial ball bearings
1 Piece(s)Available

12 Days or more

Screw-In Type / Low Floor Heavy LoadNo----------[M20] M20(P2.5)--BlackBracket Set (without wheels)----65-
1 Piece(s)Available

12 Days or more

Screw-In Type / Low Floor Heavy LoadNo320.01~485.00392103[Nylon] Monomer Casting NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance-----[M20] M20(P2.5)6536BlackThe wheels on earthOil ResistanceBlueNo Floor Protection22-Radial ball bearings
1 Piece(s)Available

12 Days or more

Screw-In Type / Low Floor Heavy LoadNo220.01~320.00294103[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance-----[M20] M20(P2.5)6536BlackThe wheels on earth(Core: Aluminum) Shock ResistanceGreenNo Floor Protection22-Radial ball bearings
1 Piece(s)Available

12 Days or more

Screw-In Type / Low Floor Heavy LoadNo320.01~485.00392103[Nylon] Nylon 6 + special and regenerated NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance-----[M20] M20(P2.5)6536BlackThe wheels on earthWith BearingBlackNo Floor Protection22-Radial ball bearings
1 Piece(s)Available

12 Days or more

Screw-In Type / Low Floor Heavy LoadNo----------[M20] M20(P2.5)--Trivalent ChromateBracket Set (without wheels)----65-
1 Piece(s)Available

12 Days or more

Screw-In Type / Low Floor Heavy LoadNo320.01~485.00392103[Nylon] Monomer Casting NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance-----[M20] M20(P2.5)6536Trivalent ChromateThe wheels on earthOil ResistanceBlueNo Floor Protection22-Radial ball bearings
1 Piece(s)Available

12 Days or more

Screw-In Type / Low Floor Heavy LoadNo220.01~320.00294103[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance-----[M20] M20(P2.5)6536Trivalent ChromateThe wheels on earth(Core: Aluminum) Shock ResistanceGreenNo Floor Protection22-Radial ball bearings
1 Piece(s)Available

12 Days or more

Screw-In Type / Low Floor Heavy LoadNo320.01~485.00392103[Nylon] Nylon 6 + special and regenerated NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance-----[M20] M20(P2.5)6536Trivalent ChromateThe wheels on earthWith BearingBlackNo Floor Protection22-Radial ball bearings
1 Piece(s)Available

14 Days or more

Screw-In Type / Low Floor Heavy LoadNo485.01~750.00490115[Nylon] Monomer Casting NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance-----[M24] M24(P3.0)7539BlackThe wheels on earthOil ResistanceBlueNo Floor Protection25-Radial ball bearings
1 Piece(s)Available

14 Days or more

Screw-In Type / Low Floor Heavy LoadNo220.01~320.00294115[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance-----[M24] M24(P3.0)7539BlackThe wheels on earth(Core: Aluminum) Shock ResistanceGreenNo Floor Protection25-Radial ball bearings
1 Piece(s)Available

14 Days or more

Screw-In Type / Low Floor Heavy LoadNo485.01~750.00490115[Nylon] Monomer Casting NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance-----[M24] M24(P3.0)7539Trivalent ChromateThe wheels on earthOil ResistanceBlueNo Floor Protection25-Radial ball bearings
1 Piece(s)Available

14 Days or more

Screw-In Type / Low Floor Heavy LoadNo220.01~320.00294115[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance-----[M24] M24(P3.0)7539Trivalent ChromateThe wheels on earth(Core: Aluminum) Shock ResistanceGreenNo Floor Protection25-Radial ball bearings
1 Piece(s)Available

16 Days or more

Screw-In Type / Low Floor Heavy LoadNo485.01~750.00490115[Nylon] Nylon 6 + special and regenerated NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance-----[M24] M24(P3.0)7539Trivalent ChromateThe wheels on earthWith BearingBlackNo Floor Protection25-Radial ball bearings
1 Piece(s)Available

12 Days or more

Plate Type Universal / Low Floor Heavy Load[With Rotation Stopper] With freely stopper-----Slotted Holes55(65)55(65)8282---Baked-on BlackBracket Set (without wheels)----50-
1 Piece(s)Available

12 Days or more

Plate Type Universal / Low Floor Heavy Load[With Rotation Stopper] With freely stopper220.01~320.0029478[Nylon] Monomer Casting NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical ResistanceSlotted Holes55(65)55(65)8282-5032.5Baked-on BlackThe wheels on earthOil ResistanceBlueNo Floor Protection18-Radial ball bearings

Loading...

Basic Information

Metal Piece(Fittings etc.,) Material Steel Application OA equipment, information and communication equipment Load Category Heavy Load

Additional Products in this Category

Tech Support