(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - MC nylon with fixed plate and support, KS, MCB/KS series.

Casters - MC nylon with fixed plate and support, KS, MCB/KS series.
  • Volume Discount

For complete product overview and details on Stainless Steel Caster, Fixed, with KS Metal Fitting, MCB/KS see the sections below:

Part Number
MCBKS75
MCBKS100
MCBKS130
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Range
(daN)
Max. Load
(daN)
Mounting Height H or H2
(mm)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length F
(mm)
Plate Width F
(mm)
Size A
(φ)
Wheel Width
(mm)
1 Piece(s)Available

8 Days or more

10220.01~320.00235.2101634095727539
1 Piece(s)Available

8 Days or more

10320.01~485.00352.814480451158010043
1 Piece(s)Available

8 Days or more

10485.01~750.00490178100561389313053

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper No Wheel Material MC Nylon
Metal Piece(Fittings etc.,) Material Stainless Steel Mounting Hole Type Round hole

Additional Products in this Category

Tech Support