(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Swivel and threaded plate, with integrated leveler. (Part Numbers)

Casters - Swivel and threaded plate, with integrated leveler.
  • Volume Discount

Casters with swivel and threaded plate, integrated leveler for heavy steel loads, with rotation stop, allowable loads from 98 to 490daN. Wide range of configurable dimensions.

PDF

Part Number

Configured Part Number is shown.

HJB-SJ-75U-MC

 
Part Number
HJB-SJ-75U-MC
Part NumberMinimum order quantityVolume DiscountDays to Ship Caster Type Stopper Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Thread Dia. Wheel Diameter
(φ)
Rim Width
(mm)
Metal Fitting Color (Finish) Specifications Detailed Wheel Specifications Wheel color Floor Protection Eccentricity
(mm)
Applicable wheel diameter
(φ mm)
Bearing
1 Piece(s)Available

14 Days or more

Screw-In Type / Low Floor Heavy Load[With Rotation Stopper] With freely stopper485.01~750.00490115[Nylon] Monomer Casting NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance-----[M24] M24(P3.0)7539Trivalent ChromateThe wheels on earthOil ResistanceBlueNo Floor Protection25-Radial ball bearings

Loading...

  1. 1

Basic Information

Metal Piece(Fittings etc.,) Material Steel Application OA equipment, information and communication equipment Load Category Heavy Load

Additional Products in this Category

Tech Support