(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Air/Fixed Plate Airless, Series AIK AILK AIKB (Medium Loads).

Casters - Air/Fixed Plate Airless, Series AIK AILK AIKB (Medium Loads).
  • Volume Discount

AIK AILK AIKB series air/airless casters with integrated slab rotation stop for medium loads, from 68 to 343daN load ranges. Wide range of configurable dimensions.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
AIK-3.00-4
AIK-3.50-5
AIK-6-2G
AIKB-6-2G
AIKBL-6-2G
AILK-2.50-4
AILK-3.00-4
AILK-3.50-5
K-250A
K-300A
Part NumberMinimum order quantityVolume DiscountDays to Ship Stopper Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(φ)
Application Specifications Stopper Position Detailed Wheel Specifications Wheel color Floor Protection Wheel locality Metal Fitting Set Details Tire width
(mm)
Applicable wheel diameter
(φ mm)
Bearing
1 Piece(s)Available

16 Days or more

No80.01~140.00107304[Synthetic Rubber] Rubber SBRAbrasion Resistance14080200140248Streamlining of Logistics, Hand TruckThe wheels on earth-Contains airBlackNo Floor ProtectionMade in China-76-Pressed-in Bearings
1 Piece(s)Available

12 Days or more

No140.01~220.00156374[Synthetic Rubber] Rubber SBRAbrasion Resistance16090220150290Streamlining of Logistics, Hand TruckThe wheels on earth-Contains airBlackNo Floor ProtectionMade in Japan-102-Pressed-in Bearings
1 Piece(s)Available

8 Days or more

No35.01~80.0068199.5[Synthetic Rubber] Rubber SBRAbrasion Resistance1005613793153Streamlining of Logistics, Hand TruckThe wheels on earth-Contains airGrayNo Floor ProtectionMade in China-47-Pressed-in Bearings
1 Piece(s)Available

8 Days or more

[With Rotation Stopper] Fixed with Stopper35.01~80.0068199.5[Synthetic Rubber] Rubber SBRAbrasion Resistance1005613793153Streamlining of Logistics, Hand TruckThe wheels on earthRightContains airGrayNo Floor ProtectionMade in China-47-Radial ball bearings
1 Piece(s)Available

8 Days or more

[With Rotation Stopper] Fixed with Stopper35.01~80.0068199.5[Synthetic Rubber] Rubber SBRAbrasion Resistance1005613793153Streamlining of Logistics, Hand TruckThe wheels on earthLeftContains airBlackNo Floor ProtectionMade in Japan-47-Pressed-in Bearings
1 Piece(s)Available

8 Days or more

No80.01~140.0098287[Synthetic Rubber] Rubber SBRAbrasion Resistance14080200140217Streamlining of Logistics, Hand TruckThe wheels on earth-AirlessBlackNo Floor ProtectionMade in Japan-60-Pressed-in Bearings
1 Piece(s)Available

12 Days or more

No80.01~140.00127304[Synthetic Rubber] Rubber SBRAbrasion Resistance14080200140250Streamlining of Logistics, Hand TruckThe wheels on earth-AirlessBlackNo Floor ProtectionMade in Japan-72-Pressed-in Bearings
1 Piece(s)Available

12 Days or more

No320.01~485.00343374[Synthetic Rubber] Rubber SBRAbrasion Resistance16090220150286Streamlining of Logistics, Hand TruckThe wheels on earth-AirlessBlackNo Floor ProtectionMade in Japan-101-Pressed-in Bearings
1 Piece(s)Available

12 Days or more

No-----14080200140-Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipmentBracket Set (without wheels)-----For 2.50-4 / 3.00-4-250-
1 Piece(s)Available

12 Days or more

No-----16090220150-Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipmentBracket Set (without wheels)-----For 3.50-5-300-

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed / With buffer Metal Piece(Fittings etc.,) Material Steel Mounting Hole Type Round hole
Load Category Medium Load Metal Fitting Color (Finish) Bright Chromate Plating

Additional Products in this Category

Tech Support