(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - With/without air, integrated rotation stop (medium loads). (Part Numbers)

Casters - With/without air, integrated rotation stop (medium loads).
  • Volume Discount

Casters with/without air, integrated rotation stop for medium loads, abrasion resistant synthetic rubber, permissible loads from 68 to 127daN. Wide range of configurable dimensions.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
AIJ-6-2G
AILJ-2.50-4
AILJ-3.00-4
J-250A
J-300A
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(φ)
Application Specifications Detailed Wheel Specifications Wheel color Floor Protection Wheel locality Eccentricity
(mm)
Metal Fitting Set Details Tire width
(mm)
Applicable wheel diameter
(φ mm)
Bearing
1 Piece(s)Available

8 Days or more

35.01~80.0068199.5[Synthetic Rubber] Rubber SBRAbrasion Resistance9090120120153Streamlining of Logistics, Hand TruckThe wheels on earthContains airGrayNo Floor ProtectionMade in China45-47-Radial ball bearings
1 Piece(s)Available

8 Days or more

80.01~140.0098287[Synthetic Rubber] Rubber SBRAbrasion Resistance125125160160217Streamlining of Logistics, Hand TruckThe wheels on earthAirlessBlackNo Floor ProtectionMade in Japan71-60-Pressed-in Bearings
1 Piece(s)Available

12 Days or more

80.01~140.00127304[Synthetic Rubber] Rubber SBRAbrasion Resistance125125160160250Streamlining of Logistics, Hand TruckThe wheels on earthAirlessBlackNo Floor ProtectionMade in Japan71-72-Pressed-in Bearings
1 Piece(s)Available

12 Days or more

-----125125160160-Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipmentBracket Set (without wheels)-----For 2.50-4 / 3.00-4-250-
1 Piece(s)Available

12 Days or more

-----140140175175-Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipmentBracket Set (without wheels)-----For 3.50-5-300-

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / With buffer Stopper No Metal Piece(Fittings etc.,) Material Steel
Mounting Hole Type Round hole Load Category Medium Load Metal Fitting Color (Finish) Bright Chromate Plating

Additional Products in this Category

Tech Support