(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - Fixed plate with rotation stop (medium loads). (Part Numbers)

Casters - Fixed plate with rotation stop (medium loads).
  • Volume Discount

Casters with fixed plate and rotation stop for medium loads, load range from 35.01 to 750.00daN. Wide range of configurable dimensions.

PDF

Part Number

Configured Part Number is shown.

WK-150

 
Part Number
WK-150
Part NumberMinimum order quantityVolume DiscountDays to Ship Stopper Properties Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(φ)
Rim Width
(mm)
Metal Fitting Color (Finish) Specifications Stopper Position Detailed Wheel Specifications Wheel color Floor Protection Wheel locality Applicable wheel diameter
(φ mm)
Bearing
1 Piece(s)Available

8 Days or more

No-140.01~220.00196198[Synthetic Rubber] Rubber SBRAbrasion Resistance100561379315045Bright Chromate PlatingThe wheels on earth-(Core: steel), high elasticityBlackNo Floor ProtectionMade in Japan-Pressed-in Bearings

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Metal Piece(Fittings etc.,) Material Steel Mounting Hole Type Round hole
Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment Load Category Medium Load

Please check the type/dimensions/specifications of the part WK-150 in the Casters - Fixed plate with rotation stop (medium loads). series.

Products like this...

Part Number
K-180
K-200
K-250
WK-180
WK-200
WK-250
Part NumberMinimum order quantityVolume DiscountDays to Ship Stopper Properties Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(φ)
Rim Width
(mm)
Metal Fitting Color (Finish) Specifications Stopper Position Detailed Wheel Specifications Wheel color Floor Protection Wheel locality Applicable wheel diameter
(φ mm)
Bearing
1 Piece(s)Available

12 Days or more

No------11263151100--Bright Chromate PlatingBracket Set (without wheels)-----180-
1 Piece(s)Available

19 Days or more

No------11263151100--Bright Chromate PlatingBracket Set (without wheels)-----200-
1 Piece(s)Available

12 Days or more

No------14080200140--Bright Chromate PlatingBracket Set (without wheels)-----250-
1 Piece(s)Available

12 Days or more

No-220.01~320.00225240[Synthetic Rubber] Rubber SBRAbrasion Resistance1126315110018045Bright Chromate PlatingThe wheels on earth-(Core: steel), high elasticityBlackNo Floor ProtectionMade in Japan-Pressed-in Bearings
1 Piece(s)Available

12 Days or more

No-220.01~320.00245250[Synthetic Rubber] Rubber SBRAbrasion Resistance1126315110020045Bright Chromate PlatingThe wheels on earth-(Core: steel), high elasticityBlackNo Floor ProtectionMade in Japan-Pressed-in Bearings
1 Piece(s)Available

12 Days or more

No-320.01~485.00323305[Synthetic Rubber] Rubber SBRAbrasion Resistance1408020014025050Bright Chromate PlatingThe wheels on earth-(Core: steel), high elasticityBlackNo Floor ProtectionMade in Japan-Pressed-in Bearings

Additional Products in this Category

Tech Support