(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - Fixed plate with rotation stop (medium loads).

Casters - Fixed plate with rotation stop (medium loads).
  • Volume Discount

Casters with fixed plate and rotation stop for medium loads, load range from 35.01 to 750.00daN. Wide range of configurable dimensions.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
K-75
K-100
K-130
K-150
K-180
K-200
K-250
K-300
KB-75
KB-100
KB-100(L)
KB-130
KB-130(L)
KB-150
KB-150(L)
KB-200
KB-200(L)
LWK-100
LWK-150
LWK-200
LWK-250
LWKB-100
LWKB-100(L)
LWKB-150
LWKB-150(L)
LWKB-200
LWKB-200(L)
MCK-75
MCK-100
MCK-130
MCK-200
MCK-250
SSTK-100
SSTK-150
SSTKB-100
SSTKB-100(L)
UWK-75
UWK-100
UWK-130
UWK-150
UWK-200
UWK-300
UWKB-75
UWKB-100(L)
UWKB-130
UWKB-130(L)
UWKB-150
UWKB-150(L)
UWKB-200
UWKB-200(L)
WK-75
WK-100
WK-130
WK-150
WK-180
WK-200
WK-250
WK-300
WKB-75
WKB-100
Part NumberMinimum order quantityVolume DiscountDays to Ship Stopper Properties Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(φ)
Rim Width
(mm)
Metal Fitting Color (Finish) Specifications Stopper Position Detailed Wheel Specifications Wheel color Floor Protection Wheel locality Applicable wheel diameter
(φ mm)
Bearing
1 Piece(s)Available

8 Days or more

No------63409168--Bright Chromate PlatingBracket Set (without wheels)-----75-
1 Piece(s)Available

8 Days or more

No------804511579--Bright Chromate PlatingBracket Set (without wheels)-----100-
1 Piece(s)Available

19 Days or more

No------1005613793--Bright Chromate PlatingBracket Set (without wheels)-----130-
1 Piece(s)Available

23 Days or more

No------1005613793--Bright Chromate PlatingBracket Set (without wheels)-----150-
1 Piece(s)Available

12 Days or more

No------11263151100--Bright Chromate PlatingBracket Set (without wheels)-----180-
1 Piece(s)Available

19 Days or more

No------11263151100--Bright Chromate PlatingBracket Set (without wheels)-----200-
1 Piece(s)Available

12 Days or more

No------14080200140--Bright Chromate PlatingBracket Set (without wheels)-----250-
1 Piece(s)Available

12 Days or more

No------16090220150--Bright Chromate PlatingBracket Set (without wheels)-----300-
1 Piece(s)Available

12 Days or more

[With Rotation Stopper] Fixed with Stopper------63409168--Bright Chromate PlatingBracket Set (without wheels)Right----75-
1 Piece(s)Available

12 Days or more

[With Rotation Stopper] Fixed with Stopper------804511579--Bright Chromate PlatingBracket Set (without wheels)Right----100-
1 Piece(s)Available

12 Days or more

[With Rotation Stopper] Fixed with Stopper------804511579---Bracket Set (without wheels)Left----100-
1 Piece(s)Available

12 Days or more

[With Rotation Stopper] Fixed with Stopper------1005613793--Bright Chromate PlatingBracket Set (without wheels)Right----130-
1 Piece(s)Available

12 Days or more

[With Rotation Stopper] Fixed with Stopper------1005613793---Bracket Set (without wheels)Left----130-
1 Piece(s)Available

12 Days or more

[With Rotation Stopper] Fixed with Stopper------1005613793--Bright Chromate PlatingBracket Set (without wheels)Right----150-
1 Piece(s)Available

12 Days or more

[With Rotation Stopper] Fixed with Stopper------1005613793---Bracket Set (without wheels)Left----150-
1 Piece(s)Available

12 Days or more

[With Rotation Stopper] Fixed with Stopper------11263151100--Bright Chromate PlatingBracket Set (without wheels)Right----200-
1 Piece(s)Available

12 Days or more

[With Rotation Stopper] Fixed with Stopper------11263151100---Bracket Set (without wheels)Left----200-
1 Piece(s)Available

12 Days or more

No-35.01~80.0078144[Synthetic Rubber] Dienic Rubber BRAbrasion Resistance / Cold Resistance80451157910035Bright Chromate PlatingThe wheels on earth-(Core: steel), high elasticityRedNo Floor ProtectionMade in Japan-Pressed-in Bearings
1 Piece(s)Available

12 Days or more

No-140.01~220.00156198[Synthetic Rubber] Dienic Rubber BRAbrasion Resistance / Cold Resistance100561379315045Bright Chromate PlatingThe wheels on earth-(Core: steel), high elasticityRedNo Floor ProtectionMade in Japan-Pressed-in Bearings
1 Piece(s)Available

12 Days or more

No-140.01~220.00196250[Synthetic Rubber] Dienic Rubber BRAbrasion Resistance / Cold Resistance1126315110020045Bright Chromate PlatingThe wheels on earth-(Core: steel), high elasticityRedNo Floor ProtectionMade in Japan-Pressed-in Bearings
1 Piece(s)Available

12 Days or more

No-220.01~320.00254305[Synthetic Rubber] Dienic Rubber BRAbrasion Resistance / Cold Resistance1408020014025050Bright Chromate PlatingThe wheels on earth-(Core: steel), high elasticityRedNo Floor ProtectionMade in Japan-Pressed-in Bearings
1 Piece(s)Available

12 Days or more

[With Rotation Stopper] Fixed with Stopper-35.01~80.0078144[Synthetic Rubber] Dienic Rubber BRAbrasion Resistance / Cold Resistance80451157910035Bright Chromate PlatingThe wheels on earthRight(Core: steel), high elasticityRedNo Floor ProtectionMade in Japan-Pressed-in Bearings
1 Piece(s)Available

12 Days or more

[With Rotation Stopper] Fixed with Stopper-35.01~80.0078144[Synthetic Rubber] Dienic Rubber BRAbrasion Resistance / Cold Resistance80451157910035Bright Chromate PlatingThe wheels on earthLeft(Core: steel), high elasticityRedNo Floor ProtectionMade in Japan-Pressed-in Bearings
1 Piece(s)Available

12 Days or more

[With Rotation Stopper] Fixed with Stopper-140.01~220.00156198[Synthetic Rubber] Dienic Rubber BRAbrasion Resistance / Cold Resistance100561379315045Bright Chromate PlatingThe wheels on earthRight(Core: steel), high elasticityRedNo Floor ProtectionMade in Japan-Pressed-in Bearings
1 Piece(s)Available

12 Days or more

[With Rotation Stopper] Fixed with Stopper-140.01~220.00156198[Synthetic Rubber] Dienic Rubber BRAbrasion Resistance / Cold Resistance100561379315045Bright Chromate PlatingThe wheels on earthLeft(Core: steel), high elasticityRedNo Floor ProtectionMade in Japan-Pressed-in Bearings
1 Piece(s)Available

12 Days or more

[With Rotation Stopper] Fixed with Stopper-140.01~220.00196250[Synthetic Rubber] Dienic Rubber BRAbrasion Resistance / Cold Resistance1126315110020045Bright Chromate PlatingThe wheels on earthRight(Core: steel), high elasticityRedNo Floor ProtectionMade in Japan-Pressed-in Bearings
1 Piece(s)Available

12 Days or more

[With Rotation Stopper] Fixed with Stopper-140.01~220.00196250[Synthetic Rubber] Dienic Rubber BRAbrasion Resistance / Cold Resistance1126315110020045Bright Chromate PlatingThe wheels on earthLeft(Core: steel), high elasticityRedNo Floor ProtectionMade in Japan-Pressed-in Bearings
1 Piece(s)Available

12 Days or more

No[Low Noise] Quiet80.01~140.00117103[Nylon] Monomer Casting NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Chemical Resistance634091687532Bright Chromate PlatingThe wheels on earth-(Core: None)BlueNo Floor ProtectionMade in Japan-Radial ball bearings
1 Piece(s)Available

12 Days or more

No[Low Noise] Quiet140.01~220.00176144[Nylon] Monomer Casting NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Chemical Resistance80451157910035Bright Chromate PlatingThe wheels on earth-(Core: None)BlueNo Floor ProtectionMade in Japan-Radial ball bearings
1 Piece(s)Available

12 Days or more

No[Low Noise] Quiet220.01~320.00245177[Nylon] Monomer Casting NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Chemical Resistance100561379313042Bright Chromate PlatingThe wheels on earth-(Core: None)BlueNo Floor ProtectionMade in Japan-Radial ball bearings
1 Piece(s)Available

12 Days or more

No[Low Noise] Quiet320.01~485.00392250[Nylon] Monomer Casting NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Chemical Resistance1126315110020045Bright Chromate PlatingThe wheels on earth-(Core: None)BlueNo Floor ProtectionMade in Japan-Radial ball bearings
1 Piece(s)Available

12 Days or more

No[Low Noise] Quiet485.01~750.00490305[Nylon] Monomer Casting NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Chemical Resistance1408020014025050Bright Chromate PlatingThe wheels on earth-(Core: None)BlueNo Floor ProtectionMade in Japan-Radial ball bearings
1 Piece(s)Available

12 Days or more

No[Low Noise] Quiet80.01~140.00127144[Synthetic Rubber] High impact rubberNo80451157910035Bright Chromate PlatingThe wheels on earth-(Core: steel) high elasticity and low starting resistanceBlueNo Floor ProtectionMade in Japan-Radial ball bearings
1 Piece(s)Available

8 Days or more

No[Low Noise] Quiet140.01~220.00196198[Synthetic Rubber] High impact rubberNo100561379315045Bright Chromate PlatingThe wheels on earth-(Core: steel) high elasticity and low starting resistanceBlueNo Floor ProtectionMade in Japan-Radial ball bearings
1 Piece(s)Available

12 Days or more

[With Rotation Stopper] Fixed with Stopper[Low Noise] Quiet80.01~140.00127144[Synthetic Rubber] High impact rubberNo80451157910035Bright Chromate PlatingThe wheels on earthRight(Core: steel) high elasticity and low starting resistanceBlueNo Floor ProtectionMade in Japan-Radial ball bearings
1 Piece(s)Available

12 Days or more

[With Rotation Stopper] Fixed with Stopper[Low Noise] Quiet80.01~140.00127144[Synthetic Rubber] High impact rubberNo80451157910035Bright Chromate PlatingThe wheels on earthLeft(Core: steel) high elasticity and low starting resistanceBlueNo Floor ProtectionMade in Japan-Radial ball bearings
1 Piece(s)Available

15 Days or more

No[Low Noise] Quiet80.01~140.00117103[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance634091687532Bright Chromate PlatingThe wheels on earth-(Core: Steel) Shock ResistanceGreenNo Floor ProtectionMade in Japan-Radial ball bearings
1 Piece(s)Available

8 Days or more

No[Low Noise] Quiet140.01~220.00176144[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance80451157910035Bright Chromate PlatingThe wheels on earth-(Core: Steel) Shock ResistanceGreenNo Floor ProtectionMade in Japan-Radial ball bearings
1 Piece(s)Available

8 Days or more

No[Low Noise] Quiet220.01~320.00245177[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance100561379313042Bright Chromate PlatingThe wheels on earth-(Core: Steel) Shock ResistanceGreenNo Floor ProtectionMade in Japan-Radial ball bearings
1 Piece(s)Available

8 Days or more

No[Low Noise] Quiet220.01~320.00294198[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance100561379315045Bright Chromate PlatingThe wheels on earth-(Core: Steel) Shock ResistanceGreenNo Floor ProtectionMade in Japan-Radial ball bearings
1 Piece(s)Available

8 Days or more

No[Low Noise] Quiet320.01~485.00392250[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance1126315110020045Bright Chromate PlatingThe wheels on earth-(Core: Steel) Shock ResistanceGreenNo Floor ProtectionMade in Japan-Radial ball bearings
1 Piece(s)Available

12 Days or more

No[Low Noise] Quiet485.01~750.00539374[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance1609022015030050Bright Chromate PlatingThe wheels on earth-(Core: Steel) Shock ResistanceGreenNo Floor ProtectionMade in Japan-Radial ball bearings
1 Piece(s)Available

8 Days or more

[With Rotation Stopper] Fixed with Stopper[Low Noise] Quiet80.01~140.00117103[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance634091687532Bright Chromate PlatingThe wheels on earthRight(Core: Steel) Shock ResistanceGreenNo Floor ProtectionMade in Japan-Radial ball bearings
1 Piece(s)Available

12 Days or more

[With Rotation Stopper] Fixed with Stopper[Low Noise] Quiet140.01~220.00176144[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance80451157910035Bright Chromate PlatingThe wheels on earthLeft(Core: Steel) Shock ResistanceGreenNo Floor ProtectionMade in Japan-Radial ball bearings
1 Piece(s)Available

8 Days or more

[With Rotation Stopper] Fixed with Stopper[Low Noise] Quiet220.01~320.00245177[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance100561379313042Bright Chromate PlatingThe wheels on earthRight(Core: Steel) Shock ResistanceGreenNo Floor ProtectionMade in Japan-Radial ball bearings
1 Piece(s)Available

12 Days or more

[With Rotation Stopper] Fixed with Stopper[Low Noise] Quiet220.01~320.00245177[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance100561379313042Bright Chromate PlatingThe wheels on earthLeft(Core: Steel) Shock ResistanceGreenNo Floor ProtectionMade in Japan-Radial ball bearings
1 Piece(s)Available

8 Days or more

[With Rotation Stopper] Fixed with Stopper[Low Noise] Quiet220.01~320.00294198[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance100561379315045Bright Chromate PlatingThe wheels on earthRight(Core: Steel) Shock ResistanceGreenNo Floor ProtectionMade in Japan-Radial ball bearings
1 Piece(s)Available

12 Days or more

[With Rotation Stopper] Fixed with Stopper[Low Noise] Quiet220.01~320.00294198[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance100561379315045Bright Chromate PlatingThe wheels on earthLeft(Core: Steel) Shock ResistanceGreenNo Floor ProtectionMade in Japan-Radial ball bearings
1 Piece(s)Available

15 Days or more

[With Rotation Stopper] Fixed with Stopper[Low Noise] Quiet320.01~485.00392250[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance1126315110020045Bright Chromate PlatingThe wheels on earthRight(Core: Steel) Shock ResistanceGreenNo Floor ProtectionMade in Japan-Radial ball bearings
1 Piece(s)Available

12 Days or more

[With Rotation Stopper] Fixed with Stopper[Low Noise] Quiet320.01~485.00392250[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance1126315110020045Bright Chromate PlatingThe wheels on earthLeft(Core: Steel) Shock ResistanceGreenNo Floor ProtectionMade in Japan-Radial ball bearings
1 Piece(s)Available

8 Days or more

No-35.01~80.0078103[Synthetic Rubber] Rubber SBRAbrasion Resistance634091687532Bright Chromate PlatingThe wheels on earth-(Core: steel), high elasticityBlackNo Floor ProtectionMade in Japan-Pressed-in Bearings
1 Piece(s)Available

12 Days or more

No-80.01~140.00127144[Synthetic Rubber] Rubber SBRAbrasion Resistance80451157910035Bright Chromate PlatingThe wheels on earth-(Core: steel), high elasticityBlackNo Floor ProtectionMade in Japan-Pressed-in Bearings
1 Piece(s)Available

8 Days or more

No-140.01~220.00176177[Synthetic Rubber] Rubber SBRAbrasion Resistance100561379313042Bright Chromate PlatingThe wheels on earth-(Core: steel), high elasticityBlackNo Floor ProtectionMade in Japan-Pressed-in Bearings
1 Piece(s)Available

8 Days or more

No-140.01~220.00196198[Synthetic Rubber] Rubber SBRAbrasion Resistance100561379315045Bright Chromate PlatingThe wheels on earth-(Core: steel), high elasticityBlackNo Floor ProtectionMade in Japan-Pressed-in Bearings
1 Piece(s)Available

12 Days or more

No-220.01~320.00225240[Synthetic Rubber] Rubber SBRAbrasion Resistance1126315110018045Bright Chromate PlatingThe wheels on earth-(Core: steel), high elasticityBlackNo Floor ProtectionMade in Japan-Pressed-in Bearings
1 Piece(s)Available

12 Days or more

No-220.01~320.00245250[Synthetic Rubber] Rubber SBRAbrasion Resistance1126315110020045Bright Chromate PlatingThe wheels on earth-(Core: steel), high elasticityBlackNo Floor ProtectionMade in Japan-Pressed-in Bearings
1 Piece(s)Available

12 Days or more

No-320.01~485.00323305[Synthetic Rubber] Rubber SBRAbrasion Resistance1408020014025050Bright Chromate PlatingThe wheels on earth-(Core: steel), high elasticityBlackNo Floor ProtectionMade in Japan-Pressed-in Bearings
1 Piece(s)Available

12 Days or more

No-320.01~485.00343374[Synthetic Rubber] Rubber SBRAbrasion Resistance1609022015030050Bright Chromate PlatingThe wheels on earth-(Core: steel), high elasticityBlackNo Floor ProtectionMade in Japan-Pressed-in Bearings
1 Piece(s)Available

8 Days or more

[With Rotation Stopper] Fixed with Stopper-35.01~80.0078103[Synthetic Rubber] Rubber SBRAbrasion Resistance634091687532Bright Chromate PlatingThe wheels on earthRight(Core: steel), high elasticityBlackNo Floor ProtectionMade in Japan-Pressed-in Bearings
1 Piece(s)Available

8 Days or more

[With Rotation Stopper] Fixed with Stopper-80.01~140.00127144[Synthetic Rubber] Rubber SBRAbrasion Resistance80451157910035Bright Chromate PlatingThe wheels on earthRight(Core: steel), high elasticityBlackNo Floor ProtectionMade in Japan-Pressed-in Bearings

Loading...

Basic Information

Caster Type Plate Type Fixed Metal Piece(Fittings etc.,) Material Steel Mounting Hole Type Round hole
Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment Load Category Medium Load

Additional Products in this Category

Tech Support