(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Low noise turntable, (medium loads).

Casters - Low noise turntable, (medium loads).
  • Volume Discount

Low noise turntable, for medium loads, materials available in synthetic rubber, Nylon and Urethane, resistant to abrasion, gasoline, oil, chemical and cold resistance. Wide range of configurable dimensions.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
J-75
J-100
J-130
J-150
J-180
J-200
J-250
J-300
LWJ-100
LWJ-130
LWJ-150
LWJ-200
LWJ-250
MCJ-75
MCJ-100
MCJ-130
MCJ-150
MCJ-200
MCJ-250
SSTJ-100
SSTJ-150
UWJ-75
UWJ-100
UWJ-130
UWJ-150
UWJ-200
UWJ-250
UWJ-300
WJ-75
WJ-100
WJ-130
WJ-150
WJ-180
WJ-200
WJ-250
WUWJ-75
WUWJ-100
WUWJ-130
WUWJ-150
WUWJ-200
WUWJ-250
WWJ-100
WWJ-130
WWJ-150
WWJ-200
Part NumberMinimum order quantityVolume DiscountDays to Ship Properties Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(φ)
Rim Width
(mm)
Specifications Detailed Wheel Specifications Wheel color Floor Protection Wheel locality Eccentricity
(mm)
Applicable wheel diameter
(φ mm)
Bearing
1 Piece(s)Available

8 Days or more

------63638282--Bracket Set (without wheels)-----75-
1 Piece(s)Available

13 Days or more

------71719595--Bracket Set (without wheels)-----100-
1 Piece(s)Available

8 Days or more

------8080108108--Bracket Set (without wheels)-----130-
1 Piece(s)Available

13 Days or more

------9090120120--Bracket Set (without wheels)-----150-
1 Piece(s)Available

12 Days or more

------112112140140--Bracket Set (without wheels)-----180-
1 Piece(s)Available

8 Days or more

------112112140140--Bracket Set (without wheels)-----200-
1 Piece(s)Available

12 Days or more

------125125160160--Bracket Set (without wheels)-----250-
1 Piece(s)Available

12 Days or more

------140140175175--Bracket Set (without wheels)-----300-
1 Piece(s)Available

12 Days or more

-35.01~80.0078144[Synthetic Rubber] Dienic Rubber BRAbrasion Resistance / Cold Resistance7171959510035The wheels on earth(Core: steel) high elasticity and low starting resistanceRedNo Floor ProtectionMade in Japan35-Pressed-in Bearings
1 Piece(s)Available

14 Days or more

-80.01~140.00137177[Synthetic Rubber] Dienic Rubber BRAbrasion Resistance / Cold Resistance808010810813042The wheels on earth(Core: steel) high elasticity and low starting resistanceRedNo Floor ProtectionMade in Japan40-Pressed-in Bearings
1 Piece(s)Available

12 Days or more

-140.01~220.00156198[Synthetic Rubber] Dienic Rubber BRAbrasion Resistance / Cold Resistance909012012015045The wheels on earth(Core: steel) high elasticity and low starting resistanceRedNo Floor ProtectionMade in Japan45-Pressed-in Bearings
1 Piece(s)Available

12 Days or more

-140.01~220.00196250[Synthetic Rubber] Dienic Rubber BRAbrasion Resistance / Cold Resistance11211214014020045The wheels on earth(Core: steel) high elasticity and low starting resistanceRedNo Floor ProtectionMade in Japan58-Pressed-in Bearings
1 Piece(s)Available

13 Days or more

-220.01~320.00254305[Synthetic Rubber] Dienic Rubber BRAbrasion Resistance / Cold Resistance12512516016025050The wheels on earth(Core: steel) high elasticity and low starting resistanceRedNo Floor ProtectionMade in Japan71-Pressed-in Bearings
1 Piece(s)Available

12 Days or more

[Low Noise] Quiet80.01~140.00117103[Nylon] Monomer Casting NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Chemical Resistance636382827532The wheels on earth(Core: None)BlueNo Floor ProtectionMade in Japan22-Radial ball bearings
1 Piece(s)Available

12 Days or more

[Low Noise] Quiet140.01~220.00176144[Nylon] Monomer Casting NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Chemical Resistance7171959510035The wheels on earth(Core: None)BlueNo Floor ProtectionMade in Japan35-Radial ball bearings
1 Piece(s)Available

12 Days or more

[Low Noise] Quiet220.01~320.00245177[Nylon] Monomer Casting NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Chemical Resistance808010810813042The wheels on earth(Core: None)BlueNo Floor ProtectionMade in Japan40-Radial ball bearings
1 Piece(s)Available

12 Days or more

[Low Noise] Quiet220.01~320.00294198[Nylon] Monomer Casting NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Chemical Resistance909012012015045The wheels on earth(Core: None)BlueNo Floor ProtectionMade in Japan45-Radial ball bearings
1 Piece(s)Available

12 Days or more

[Low Noise] Quiet320.01~485.00392250[Nylon] Monomer Casting NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Chemical Resistance11211214014020045The wheels on earth(Core: None)BlueNo Floor ProtectionMade in Japan58-Radial ball bearings
1 Piece(s)Available

12 Days or more

[Low Noise] Quiet485.01~750.00490305[Nylon] Monomer Casting NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Chemical Resistance12512516016025050The wheels on earth(Core: None)BlueNo Floor ProtectionMade in Japan71-Radial ball bearings
1 Piece(s)Available

12 Days or more

[Low Noise] Quiet80.01~140.00127144[Synthetic Rubber] High impact rubberNo7171959510035The wheels on earth(Core: steel) high elasticity and low starting resistanceBlueNo Floor ProtectionMade in Japan35-Radial ball bearings
1 Piece(s)Available

8 Days or more

[Low Noise] Quiet140.01~220.00196198[Synthetic Rubber] High impact rubberNo909012012015045The wheels on earth(Core: steel) high elasticity and low starting resistanceBlueNo Floor ProtectionMade in Japan45-Radial ball bearings
1 Piece(s)Available

8 Days or more

[Low Noise] Quiet80.01~140.00117103[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance636382827532The wheels on earth(Core: Steel) Shock ResistanceGreenNo Floor ProtectionMade in Japan22-Radial ball bearings
1 Piece(s)Available

8 Days or more

[Low Noise] Quiet140.01~220.00176144[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance7171959510035The wheels on earth(Core: Steel) Shock ResistanceGreenNo Floor ProtectionMade in Japan35-Radial ball bearings
1 Piece(s)Available

8 Days or more

[Low Noise] Quiet220.01~320.00245177[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance808010810813042The wheels on earth(Core: Steel) Shock ResistanceGreenNo Floor ProtectionMade in Japan40-Radial ball bearings
1 Piece(s)Available

8 Days or more

[Low Noise] Quiet220.01~320.00294198[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance909012012015045The wheels on earth(Core: Steel) Shock ResistanceGreenNo Floor ProtectionMade in Japan45-Radial ball bearings
1 Piece(s)Available

8 Days or more

[Low Noise] Quiet320.01~485.00392250[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance11211214014020045The wheels on earth(Core: Steel) Shock ResistanceGreenNo Floor ProtectionMade in Japan58-Radial ball bearings
1 Piece(s)Available

12 Days or more

[Low Noise] Quiet485.01~750.00490305[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance12512516016025045The wheels on earth(Core: Steel) Shock ResistanceGreenNo Floor ProtectionMade in Japan71-Radial ball bearings
1 Piece(s)Available

12 Days or more

[Low Noise] Quiet485.01~750.00539374[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance14014017517530050The wheels on earth(Core: Steel) Shock ResistanceGreenNo Floor ProtectionMade in Japan71-Radial ball bearings
1 Piece(s)Available

8 Days or more

-35.01~80.0078103[Synthetic Rubber] Rubber SBRAbrasion Resistance636382827532The wheels on earth(Core: steel), high elasticityBlackNo Floor ProtectionMade in Japan22-Pressed-in Bearings
1 Piece(s)Available

8 Days or more

-80.01~140.00127144[Synthetic Rubber] Rubber SBRAbrasion Resistance7171959510035The wheels on earth(Core: steel), high elasticityBlackNo Floor ProtectionMade in Japan35-Pressed-in Bearings
1 Piece(s)Available

8 Days or more

-140.01~220.00176177[Synthetic Rubber] Rubber SBRAbrasion Resistance808010810813042The wheels on earth(Core: steel), high elasticityBlackNo Floor ProtectionMade in Japan40-Pressed-in Bearings
1 Piece(s)Available

8 Days or more

-140.01~220.00196198[Synthetic Rubber] Rubber SBRAbrasion Resistance909012012015045The wheels on earth(Core: steel), high elasticityBlackNo Floor ProtectionMade in Japan45-Pressed-in Bearings
1 Piece(s)Available

12 Days or more

-220.01~320.00225240[Synthetic Rubber] Rubber SBRAbrasion Resistance11211214014018045The wheels on earth(Core: steel), high elasticityBlackNo Floor ProtectionMade in Japan22-Pressed-in Bearings
1 Piece(s)Available

8 Days or more

-220.01~320.00245250[Synthetic Rubber] Rubber SBRAbrasion Resistance11211214014020045The wheels on earth(Core: steel), high elasticityBlackNo Floor ProtectionMade in Japan58-Pressed-in Bearings
1 Piece(s)Available

12 Days or more

-320.01~485.00323305[Synthetic Rubber] Rubber SBRAbrasion Resistance12512516016025050The wheels on earth(Core: steel), high elasticityBlackNo Floor ProtectionMade in Japan22-Pressed-in Bearings
1 Piece(s)Available

12 Days or more

[Low Noise] Quiet35.01~80.0078103[Urethane] Antibacterial White UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance636382827532The wheels on earth(Core: Steel) Antibacterial, high-elasticityWhiteWith floor protectionMade in Japan22-Radial ball bearings
1 Piece(s)Available

12 Days or more

[Low Noise] Quiet80.01~140.00127144[Urethane] Antibacterial White UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance7171959510035The wheels on earth(Core: Steel) Antibacterial, high-elasticityWhiteWith floor protectionMade in Japan35-Radial ball bearings
1 Piece(s)Available

12 Days or more

[Low Noise] Quiet140.01~220.00176177[Urethane] Antibacterial White UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance808010810813042The wheels on earth(Core: Steel) Antibacterial, high-elasticityWhiteWith floor protectionMade in Japan40-Radial ball bearings
1 Piece(s)Available

12 Days or more

[Low Noise] Quiet140.01~220.00196198[Urethane] Antibacterial White UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance909012012015045The wheels on earth(Core: Steel) Antibacterial, high-elasticityWhiteWith floor protectionMade in Japan45-Radial ball bearings
1 Piece(s)Available

12 Days or more

[Low Noise] Quiet220.01~320.00245250[Urethane] Antibacterial White UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance11211214014020045The wheels on earth(Core: Steel) Antibacterial, high-elasticityWhiteWith floor protectionMade in Japan58-Radial ball bearings
1 Piece(s)Available

12 Days or more

[Low Noise] Quiet320.01~485.00323305[Urethane] Antibacterial White UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance12512516016025045The wheels on earth(Core: Steel) Antibacterial, high-elasticityWhiteWith floor protectionMade in Japan71-Radial ball bearings
1 Piece(s)Available

12 Days or more

-35.01~80.0078144[Synthetic Rubber] White Diene Rubber BRCold Resistance7171959510035The wheels on earth(Core: steel), high elasticityWhiteWith floor protectionMade in Japan35-Pressed-in Bearings
1 Piece(s)Available

12 Days or more

-80.01~140.00137177[Synthetic Rubber] White Diene Rubber BRCold Resistance808010810813042The wheels on earth(Core: steel), high elasticityWhiteWith floor protectionMade in Japan40-Pressed-in Bearings
1 Piece(s)Available

12 Days or more

-140.01~220.00156198[Synthetic Rubber] White Diene Rubber BRCold Resistance909012012015045The wheels on earth(Core: steel), high elasticityWhiteWith floor protectionMade in Japan45-Pressed-in Bearings
1 Piece(s)Available

12 Days or more

-140.01~220.00196250[Synthetic Rubber] White Diene Rubber BRCold Resistance11211214014020045The wheels on earth(Core: steel), high elasticityWhiteWith floor protectionMade in Japan58-Pressed-in Bearings

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper No Metal Piece(Fittings etc.,) Material Steel
Mounting Hole Type Round hole Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment Load Category Medium Load
Metal Fitting Color (Finish) Bright Chromate Plating

Additional Products in this Category

Tech Support