(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Smooth and silent double (heavy loads). (Part Numbers)

Casters - Smooth and silent double (heavy loads).
  • Volume Discount

Smooth and silent double heavy duty steel casters. For use with precision, stationary machinery carrying heavy loads at low speeds.

PDF

Part Number

Configured Part Number is shown.

HJTSB-65U-MCD

 
Part Number
HJTSB-65U-MCD
Part NumberMinimum order quantityVolume DiscountDays to Ship Stopper Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(φ)
Rim Width
(mm)
Metal Fitting Color (Finish) Wheel color Eccentricity
(mm)
1 Piece(s)Available

12 Days or more

[With Rotation Stopper] With freely stopper320.01~485.00392100[Nylon] Conductive MC NylonAbrasion Resistance / Oil Resistance / Chemical Resistance63(78)63(78)1001006517X2Trivalent ChromateBlack22

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / Low Floor Heavy Load / Dual Wheels Properties Silent smooth casters Metal Piece(Fittings etc.,) Material Steel
Mounting Hole Type Slotted Holes Application OA equipment, information and communication equipment Load Category Heavy Load
Specifications The wheels on earth Detailed Wheel Specifications (Core: None) Floor Protection No Floor Protection
Application For use with stationary precision machinery transported in heavy loads at low speed due to changes of layouts or lines. Bearing Radial ball bearings

Please check the type/dimensions/specifications of the part HJTSB-65U-MCD in the Casters - Smooth and silent double (heavy loads). series.

Products like this...

Part Number
HJTS-50U-MC
HJTS-50U-MCD
HJTS-65B-MC
HJTS-65U-MC
HJTS-65U-MCD
HJTSB-75U-MCD
Part NumberMinimum order quantityVolume DiscountDays to Ship Stopper Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(φ)
Rim Width
(mm)
Metal Fitting Color (Finish) Wheel color Eccentricity
(mm)
1 Piece(s)Available

12 Days or more

No220.01~320.0029481[Nylon] Monomer Casting NylonChemical Resistance / Oil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance55(65)55(65)82825015X2Trivalent ChromateBlue18
1 Piece(s)Available

12 Days or more

No220.01~320.0029481[Nylon] Conductive MC NylonChemical Resistance / Oil Resistance / Abrasion Resistance55(65)55(65)82825015X2Trivalent ChromateBlack18
1 Piece(s)Available

12 Days or more

No320.01~485.00392100[Nylon] Monomer Casting NylonChemical Resistance / Oil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance63(78)63(78)1001006517X2Baked-on BlackBlue22
1 Piece(s)Available

12 Days or more

No320.01~485.00392100[Nylon] Monomer Casting NylonChemical Resistance / Oil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance63(78)63(78)1001006517X2Trivalent ChromateBlue22
1 Piece(s)Available

12 Days or more

No320.01~485.00392100[Nylon] Conductive MC NylonChemical Resistance / Oil Resistance / Abrasion Resistance63(78)63(78)1001006517X2Trivalent ChromateBlack22
1 Piece(s)Available

15 Days or more

[With Rotation Stopper] With freely stopper485.01~750.00490111.5[Nylon] Conductive MC NylonChemical Resistance / Oil Resistance / Abrasion Resistance63(78)63(78)1001007518.5X2Trivalent ChromateBlack25

Additional Products in this Category

Tech Support