(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Junron One-Touch Fitting M Series (for General Piping) Elbow Plug (PLCM-4-PM)

Junron One-Touch Fitting M Series (for General Piping) Elbow Plug PLCM-4-PM
  • Volume Discount

[Features]
· Electroless nickel plating is applied to metal parts as standard.
· The nickel plating on all brass components of the M Series nipples and the plastic bodies have been standardized.
· Colored seals for seal identification.
· Each of the different types of R (PT) threads are coated with a different colored seal so they can be identified at a glance (PAT. NO 1820889).
· The body can be positioned in accordance with the withdrawal direction of the tube.
· The R (PT) threads of the elbow/tee and the resin joint sections rotate. This allows for free positioning in accordance with the withdrawal direction of the tube after the fitting has been mounted. In addition, the screw can be tightened while the resin part is fixed in position.
· The tube grip is equipped with a rotating mechanism.
· The tube grip rotates smoothly inside the fitting, which prevents the tube from turning and breaking.

PDF

Part Number

Configured Part Number is shown.

PLCM-4-PM

 
Part Number
PLCM-4-PM
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
1 Piece(s)Available

12 Days or more

4

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Body Material PBT V-Sealing Material Water-resistant NBR
Terminal Screw Material No Thread Part Application Standard/Mini Applicable Fluid Water / Air
Fitting Type Socket and reducer Sockets, Reducers Elbow plug Operating Temperature Range 0::+60

Additional Products in this Category

Tech Support