(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Union - Bulkhead, Compression Fittings, 316SS, PUN Series

Union - Bulkhead, Compression Fittings, 316SS, PUN Series
  • Volume Discount

Usable across a broad temperature range. No wear and tear to tubing as a result of the over tightening of cap nut, etc.

[Features]
· Because the product consists of SUS316, which has high corrosion resistance properties, it can be used in a wide temperature range, at both low and high temperatures.
· Designed especially for fluorine polymer/nylon resin tubes, so the tube does not rupture due to excessive tightening of cap nuts, etc.
· No abnormality in the connected part unless the tube is ruptured.
· The tightening torque of the cap nut does not need to be managed.
Fitting uses SUS316, so it resists rust.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PUN-4X2-PT1/4-SUS
PUN-4X2-PT1/8-SUS
PUN-4X2.5-PT1/4-SUS
PUN-4X2.5-PT1/8-SUS
PUN-6X4-PT1/4-SUS
PUN-6X4-PT1/8-SUS
PUN-6X4-PT3/8-SUS
PUN-8X6-PT1/4-SUS
PUN-8X6-PT1/8-SUS
PUN-8X6-PT3/8-SUS
PUN-10X7.5-PT1/2-SUS
PUN-10X7.5-PT1/4-SUS
PUN-10X7.5-PT1/8-SUS
PUN-10X7.5-PT3/8-SUS
PUN-10X8-PT1/2-SUS
PUN-10X8-PT1/4-SUS
PUN-10X8-PT1/8-SUS
PUN-10X8-PT3/8-SUS
PUN-12X9-PT1/2-SUS
PUN-12X9-PT1/4-SUS
PUN-12X9-PT3/8-SUS
PUN-12X10-PT1/2-SUS
PUN-12X10-PT1/4-SUS
PUN-12X10-PT3/8-SUS
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1 Tube Size 1 Tube Inner Dia.
(mm)
1 Piece(s)Available

12 Days or more

1/44 mm2
1 Piece(s)Available

12 Days or more

1/84 mm2
1 Piece(s)Available

12 Days or more

1/44 mm2.5
1 Piece(s)Available

12 Days or more

1/84 mm2.5
1 Piece(s)Available

12 Days or more

1/46 mm4
1 Piece(s)Available

12 Days or more

1/86 mm4
1 Piece(s)Available

12 Days or more

3/86 mm4
1 Piece(s)Available

12 Days or more

1/48 mm6
1 Piece(s)Available

12 Days or more

1/88 mm6
1 Piece(s)Available

12 Days or more

3/88 mm6
1 Piece(s)Available

12 Days or more

1/210 mm7.5
1 Piece(s)Available

12 Days or more

1/410 mm7.5
1 Piece(s)Available

12 Days or more

1/810 mm7.5
1 Piece(s)Available

12 Days or more

3/810 mm7.5
1 Piece(s)Available

12 Days or more

1/210 mm8
1 Piece(s)Available

12 Days or more

1/410 mm8
1 Piece(s)Available

12 Days or more

1/810 mm8
1 Piece(s)Available

12 Days or more

3/810 mm8
1 Piece(s)Available

12 Days or more

1/212 mm9
1 Piece(s)Available

12 Days or more

1/412 mm9
1 Piece(s)Available

12 Days or more

3/812 mm9
1 Piece(s)Available

12 Days or more

1/212 mm10
1 Piece(s)Available

12 Days or more

1/412 mm10
1 Piece(s)Available

12 Days or more

3/812 mm10

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Tube Connection Thread-to-Tube Connection Shape Partition male union Material 316 Stainless Steel
Surface Treatment No Thread Types R

Additional Products in this Category

Tech Support