(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Conforms to Japanese Industrial Standards JIS B8381 "Pneumatic Fittings." Allows for reliable connections because the mechanism takes the tube insert and clamps onto it with the sleeve and the cap nut. With collar thread seal for each R (PT) thread size.
Part Number
Configured Part Number is shown.
PUP-6X4-BS
Connection Types | Tube ⇔ Connection of tube with same diameter | Tube-to-Tube Connection Shape | Partition unions | Material | Brass |
---|---|---|---|---|---|
Surface Treatment | No | Tube Size 1 | 6 mm | Tube Inner Dia.(mm) | 4 |
Please check the type/dimensions/specifications of the part PUP-6X4-BS in the Union - Bulkhead, Compression Fittings, PUP Series series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy