(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

AIRX Small Filter Series (Built-In Floating Drain Trap)

AIRX Small Filter Series (Built-In Floating Drain Trap)
  • Volume Discount

•Drain Cock: Float type
•Microbial Removal Performance: LRV≥7
•Operating Environment: Standard
•Operating Pressure Range (mpa): 0.1::1
•Connection Type: Rc (R)

Part Number

Configured Part Number is shown.

Part Number
MM350AF-M01-3
SM350AF-M1-2-SUS
SM350AF-M1-3
Part NumberMinimum order quantityVolume DiscountDays to Ship Compressed Air Quality Plumbing Thread Nominal Filtration Level Bowl Material Filter Type
1 Piece(s)Available

14 Days or more

Coarse dust containing air / Oil Concentration Content Air3/80.01μm[Metal] AluminumMicro Mist Filter
1 Piece(s)Available

15 Days or more

High moisture air / Coarse dust containing air1/40.1μm[Metal] Stainless SteelSuper Prefilter
1 Piece(s)Available

15 Days or more

High moisture air / Coarse dust containing air3/80.1μm[Metal] AluminumSuper Prefilter

Loading...

  1. 1

Basic Information

Type Filter Air Inlet Flow Rate at 0.7 Mpa *Catalog Flow Rate × 1000(l/min) 350 Connection Type Rc
Operating Environment Standard Operating Pressure Range(MPa) 0.1::1 Drain Cock Float type
Bowl Guard No

Additional Products in this Category

Tech Support