(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Hydraulic Hose Adapters - Adapter Fitting, Female BSPT to BSPP with 30° Male Seat, 030 Type (030-02-02)

Hydraulic Hose Adapters - Adapter Fitting, Female BSPT to BSPP with 30° Male Seat, 030 Type 030-02-02
  • Volume Discount

This is a female screw straight type adapter (with 30° male sheet).

PDF

Part Number

Configured Part Number is shown.

030-02-02

 
Part Number
030-02-02
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal of connection screw Nominal of connection screw, The second mouthful
1 Piece(s)Available

10 Days or more

1/81/8

Loading...

  1. 1

Basic Information

Material Steel Types Adapter Shape Female Screw Straight
Connection Thread Type Male thread x Female thread Types of connection G (PF) 30° with a Male Sheet Connection Type Second R(PT)

Additional Products in this Category

Tech Support