(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· A straight type (with 30° female sheet) adapter
Part Number |
---|
110-02-02 |
110-02-04 |
110-04-02 |
110-04-04 |
110-04-04-S |
110-04-06 |
110-06-06 |
110-06-06-S |
110-06-08 |
110-08-06 |
110-08-08 |
110-08-08-S |
110-08-12 |
110-12-08 |
110-12-12 |
110-16-16 |
Loading...
Types | Adapter | Shape | Straight Type | Connection Thread Type | Male thread x male thread |
---|---|---|---|---|---|
Types of connection | G (PF) 30° with a Female Sheet | Connection Type Second | R(PT) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy