(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hydraulic Hose Adaptors - Long Straight Fitting, Male, PT Threaded, PF Threaded

Hydraulic Hose Adaptors - Long Straight Fitting, Male, PT Threaded, PF Threaded

Click this image to zoom it.

  • Volume Discount

Adapter fittings for hydraulic hoses.

  • inCAD Components

Part Number

Configured Part Number is shown.

Hydralic Fittings - Long Straight, Male, PT Threaded, PF Threaded:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
YCPLFP1035 Carbon SteelTrivalent Chromate

Specifications

Part Number
YCLPT11
Part NumberT
R(PT)
F
G(PF)
L1B
TypeNo.
YCPLFP22F1/41/4741619
33F3/83/8801822
44F1/21/2952027

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
YCPLFP22F
YCPLFP33F
YCPLFP44F
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread T Nominal Thread F/T2
1 Piece(s)Available

8 Days or more

10R1/4G1/4
1 Piece(s)Available

Same day

Stock

10R3/8G3/8
1 Piece(s)Available

8 Days or more

10R1/2G1/2
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread T Nominal Thread F/T2

Loading...

  1. 1

More Information

■Specifications Applicable Fluid Oil, Water
Max. Operating Pressure: 20.6MPa (210kgf/cm2 or less)

Basic Information

Material 1035 Carbon Steel Shape Long Straight Connection Thread Type Male thread × Male thread
Connecting Thread Type M1 PT Connecting Thread Type M2 PF Shape Long Straight, Male

Additional Products in this Category

Complementary Products

Tech Support