(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Inserts - Threaded, Metric Fine, E-Sert

Inserts - Threaded, Metric Fine, E-Sert
  • Volume Discount

Old 'Heli-Coils Inserted'. The screws of the main body are reinforced, which ensures highly durable fastening.

Part Number

Configured Part Number is shown.

Part Number
ESH-M10-1.25-1D-SUS
ESH-M10-1.25-1.5D-SUS
ESH-M10-1.25-2D-SUS
ESH-M10-1.25-2.5D-SUS
ESH-M10-1.25-3D-SUS
ESH-M12-1.25-1D-SUS
ESH-M16-1.5-1D-SUS
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Diameter (Inserted) M
(mm)
Length (After Insertion) L (D = Screw Shaft Dia. M) Sales Unit
1 Piece(s)Available

8 Days or more

10101DLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10101.5DLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10102DLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10102.5DLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10103DLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10121DLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10161DBox/package

Loading...

  1. 1

Basic Information

Category Standard Application Light Metal / Cast Iron / General Resin Material Stainless Steel
Screw Type Metric Fine Thread Notch Presence Operating Environment Manufacturing Equipment

Additional Products in this Category

Tech Support