(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

S45C-Q Taper Pin With External Thread【1-50 Pieces Per Package】

Part Number

Configured Part Number is shown.

Nominal diameter 4 5 6 8 10 13 16
d Reference    dimension  4 5 6 8 10 13 16
tolerance +0.03                                             0 +0.036                                                         0 +0.043                        0
d1 Screw      size M4 M5 M6 M8 M10 M12 M12
pitch 0.7 0.8 1 1.25 1.5 1.75 1.75
L1 10 10 10 12 15 18 22
d2 2.5 3 3.5 5.5 7 9 9
L dimensions and tolerances
L 20 25           � 0.25
32 40 45 50       0.5
60 70 80 100 110 130 150 Master 1.0
Part Number
STP-Q-5X20
STP-Q-5X25
STP-Q-5X30
STP-Q-5X32
STP-Q-5X35
STP-Q-5X40
STP-Q-5X45
STP-Q-6X20
STP-Q-6X25
STP-Q-6X32
STP-Q-6X35
STP-Q-6X40
STP-Q-6X45
STP-Q-6X50
STP-Q-6X60
STP-Q-6X65
STP-Q-6X70
STP-Q-6X75
STP-Q-6X80
STP-Q-6X90
STP-Q-6X100
STP-Q-8X20
STP-Q-8X25
STP-Q-8X30
STP-Q-8X32
STP-Q-8X35
STP-Q-8X40
STP-Q-8X45
STP-Q-8X55
STP-Q-8X60
STP-Q-8X65
STP-Q-8X70
STP-Q-8X75
STP-Q-8X80
STP-Q-8X90
STP-Q-10X25
STP-Q-10X35
STP-Q-10X40
STP-Q-10X45
STP-Q-10X50
STP-Q-10X55
STP-Q-10X60
STP-Q-10X65
STP-Q-10X70
STP-Q-10X90
STP-Q-10X100
STP-Q-10X120
STP-Q-10X130
STP-Q-10X140
STP-Q-13X30
STP-Q-13X32
STP-Q-13X35
STP-Q-13X45
STP-Q-13X50
STP-Q-13X55
STP-Q-13X65
STP-Q-13X70
STP-Q-13X80
STP-Q-16X50
STP-Q-16X60
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSDiameter
(mm)
Length
(mm)
Min. Qty of Sale
1 Piece(s)Available

8 Days or more

10520Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

-525Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10530Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10532Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10535Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10540Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10545Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10620Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10625Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10632Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10635Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10640Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10645Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10650Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10660Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10665Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10670Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10675Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10680Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10690Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

106100Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10820Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10825Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10830Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10832Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

9 Days or more

10835Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10840Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10845Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10855Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10860Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10865Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10870Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10875Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10880Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10890Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101025Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101035Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101040Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101045Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101050Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101055Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101060Low Quantity Available beginning with 1 pc.

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

101065Box/package
1 Piece(s)Available

8 Days or more

101070Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101090Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

1010100Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

1010120Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

1010130Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

1010140Low Quantity Available beginning with 1 pc.

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

101330Box/package
1 Piece(s)Available

8 Days or more

101332Low Quantity Available beginning with 1 pc.

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

101335Box/package

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

101345Box/package
1 Piece(s)Available

8 Days or more

101350Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101355Low Quantity Available beginning with 1 pc.

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

101365Box/package
1 Piece(s)Available

8 Days or more

101370Low Quantity Available beginning with 1 pc.

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

101380Box/package
1 Piece(s)Available

8 Days or more

101650Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101660Low Quantity Available beginning with 1 pc.
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSDiameter
(mm)
Length
(mm)
Min. Qty of Sale

Loading...

Basic Information

Shape Taper Style Positive Tolerance Shaft End Shape Outside Screw
Material Details 1045 Carbon Steel Surface Finish No Tolerance No
Sanko Code Presence

Additional Products in this Category

Tech Support