(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision Shaft Coupling, Compensation Type UCN-B Series

Precision Shaft Coupling, Compensation Type UCN-B Series
  • Volume Discount

•Type: Others
•Maximum Number Of Rotation (rpm): 6000
•Type: Cross Joint Type
•Maximum Range of Rotation Number (rpm): 4001~10000
•Allowable Lateral Misalignment Range (mm): 0.02~0.2

 

Part Number
UCN-45B-10X10
UCN-45B-10X12
UCN-45B-10X14
UCN-45B-10X15
UCN-45B-10X16
UCN-45B-12X12
UCN-45B-12X14
UCN-45B-12X15
UCN-45B-12X16
UCN-45B-14X14
UCN-45B-14X15
UCN-45B-14X16
UCN-45B-15X15
UCN-45B-15X16
UCN-45B-16X16
UCN-55B-10X10
UCN-55B-10X12
UCN-55B-10X14
UCN-55B-10X15
UCN-55B-10X16
UCN-55B-10X17
UCN-55B-10X18
UCN-55B-10X19
UCN-55B-12X12
UCN-55B-12X14
UCN-55B-12X15
UCN-55B-12X16
UCN-55B-12X17
UCN-55B-12X18
UCN-55B-12X19
UCN-55B-14X14
UCN-55B-14X15
UCN-55B-14X16
UCN-55B-14X17
UCN-55B-14X18
UCN-55B-14X19
UCN-55B-15X15
UCN-55B-15X16
UCN-55B-15X17
UCN-55B-15X18
UCN-55B-15X19
UCN-55B-16X16
UCN-55B-16X17
UCN-55B-16X18
UCN-55B-16X19
UCN-55B-17X17
UCN-55B-17X18
UCN-55B-17X19
UCN-55B-18X18
UCN-55B-18X19
UCN-55B-19X19
UCN-65B-14X14
UCN-65B-14X15
UCN-65B-14X16
UCN-65B-14X17
UCN-65B-14X18
UCN-65B-14X19
UCN-65B-14X20
UCN-65B-14X22
UCN-65B-14X24
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Torque Range
(N·m)
Outer Diameter A
(φ)
Full length L (LL)
(mm)
Allowable Torque
(N·m)
Moment of Inertia
(kg·m2)
Max. Torque
(N·m)
1 Piece(s)Available

14 Days or more

105.01~10.004548100.40X10-420
1 Piece(s)Available

14 Days or more

105.01~10.004548100.40X10-420
1 Piece(s)Available

14 Days or more

105.01~10.004548100.40X10-420
1 Piece(s)Available

14 Days or more

105.01~10.004548100.40X10-420
1 Piece(s)Available

14 Days or more

105.01~10.004548100.40X10-420
1 Piece(s)Available

14 Days or more

105.01~10.004548100.40X10-420
1 Piece(s)Available

14 Days or more

105.01~10.004548100.40X10-420
1 Piece(s)Available

14 Days or more

105.01~10.004548100.40X10-420
1 Piece(s)Available

14 Days or more

105.01~10.004548100.40X10-420
1 Piece(s)Available

15 Days or more

105.01~10.004548100.40X10-420
1 Piece(s)Available

14 Days or more

105.01~10.004548100.40X10-420
1 Piece(s)Available

14 Days or more

105.01~10.004548100.40X10-420
1 Piece(s)Available

14 Days or more

105.01~10.004548100.40X10-420
1 Piece(s)Available

14 Days or more

105.01~10.004548100.40X10-420
1 Piece(s)Available

14 Days or more

105.01~10.004548100.40X10-420
1 Piece(s)Available

14 Days or more

1010.01~20.005556201.13X10-440
1 Piece(s)Available

14 Days or more

1010.01~20.005556201.13X10-440
1 Piece(s)Available

14 Days or more

1010.01~20.005556201.13X10-440
1 Piece(s)Available

14 Days or more

1010.01~20.005556201.13X10-440
1 Piece(s)Available

14 Days or more

1010.01~20.005556201.13X10-440
1 Piece(s)Available

14 Days or more

1010.01~20.005556201.13X10-440
1 Piece(s)Available

14 Days or more

1010.01~20.005556201.13X10-440
1 Piece(s)Available

14 Days or more

1010.01~20.005556201.13X10-440
1 Piece(s)Available

14 Days or more

1010.01~20.005556201.13X10-440
1 Piece(s)Available

14 Days or more

1010.01~20.005556201.13X10-440
1 Piece(s)Available

14 Days or more

1010.01~20.005556201.13X10-440
1 Piece(s)Available

14 Days or more

1010.01~20.005556201.13X10-440
1 Piece(s)Available

14 Days or more

1010.01~20.005556201.13X10-440
1 Piece(s)Available

14 Days or more

1010.01~20.005556201.13X10-440
1 Piece(s)Available

14 Days or more

1010.01~20.005556201.13X10-440
1 Piece(s)Available

14 Days or more

1010.01~20.005556201.13X10-440
1 Piece(s)Available

14 Days or more

1010.01~20.005556201.13X10-440
1 Piece(s)Available

14 Days or more

1010.01~20.005556201.13X10-440
1 Piece(s)Available

14 Days or more

1010.01~20.005556201.13X10-440
1 Piece(s)Available

14 Days or more

1010.01~20.005556201.13X10-440
1 Piece(s)Available

14 Days or more

1010.01~20.005556201.13X10-440
1 Piece(s)Available

15 Days or more

1010.01~20.005556201.13X10-440
1 Piece(s)Available

14 Days or more

1010.01~20.005556201.13X10-440
1 Piece(s)Available

14 Days or more

1010.01~20.005556201.13X10-440
1 Piece(s)Available

15 Days or more

1010.01~20.005556201.13X10-440
1 Piece(s)Available

14 Days or more

1010.01~20.005556201.13X10-440
1 Piece(s)Available

14 Days or more

1010.01~20.005556201.13X10-440
1 Piece(s)Available

14 Days or more

1010.01~20.005556201.13X10-440
1 Piece(s)Available

14 Days or more

1010.01~20.005556201.13X10-440
1 Piece(s)Available

14 Days or more

1010.01~20.005556201.13X10-440
1 Piece(s)Available

14 Days or more

1010.01~20.005556201.13X10-440
1 Piece(s)Available

14 Days or more

1010.01~20.005556201.13X10-440
1 Piece(s)Available

14 Days or more

1010.01~20.005556201.13X10-440
1 Piece(s)Available

14 Days or more

1010.01~20.005556201.13X10-440
1 Piece(s)Available

14 Days or more

1010.01~20.005556201.13X10-440
1 Piece(s)Available

14 Days or more

1010.01~20.005556201.13X10-440
1 Piece(s)Available

14 Days or more

1020.01~50.006568402.54X10-480
1 Piece(s)Available

14 Days or more

1020.01~50.006568402.54X10-480
1 Piece(s)Available

14 Days or more

1020.01~50.006568402.54X10-480
1 Piece(s)Available

14 Days or more

1020.01~50.006568402.54X10-480
1 Piece(s)Available

14 Days or more

1020.01~50.006568402.54X10-480
1 Piece(s)Available

14 Days or more

1020.01~50.006568402.54X10-480
1 Piece(s)Available

14 Days or more

1020.01~50.006568402.54X10-480
1 Piece(s)Available

14 Days or more

1020.01~50.006568402.54X10-480
1 Piece(s)Available

14 Days or more

1020.01~50.006568402.54X10-480

Loading...

Basic Information

Features High torsional rigidity / High Torque Allowable Misalignment Angular Misalignment / Eccentricity Application Standard / Servo Motor / Pulse Motor / Encoder
Body Material 1045 Carbon Steel Allowable Lateral Misalignment Range(mm) 0.02~0.2 Allowable Lateral Misalignment(mm) 0.2
Maximum Number of Rotation(r/min) 6000 Maximum Range of Rotation Number(r/min) 4001~10000 Allowable Angular Misalignment(deg) 1

Additional Products in this Category

Tech Support