(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Clinching Nut RK/RKS【1-16,000 Pieces Per Package】 (RK-M3-2)

Clinching Nut RK/RKS RK-M3-2
  • Volume Discount

A nut that can be mounted on aluminum plates that cannot be welded, and can be mounted at locations where tapping cannot be performed on thin plates.

Part Number

Configured Part Number is shown.

RK-M3-2

Part Number
RK-M3-2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Material Sales Unit Min. Thickness
(mm)
Pitch
(mm)
1 Piece(s)Available

Same day

Stock

103IronLow Quantity (can be purchased from one)1.40.5

Loading...

  1. 1

Basic Information

Surface Treatment No Thread ridge type Metric coarse Application / function Crimped
Surface Treatment (Details) No

Please check the type/dimensions/specifications of the part RK-M3-2 in the Clinching Nut RK/RKS series.

Products like this...

Part Number
RK-M3-1
RK-M4-1
RK-M5-1
RK-M5-2
RKS-M2-0
RKS-M2-1
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Material Sales Unit Min. Thickness
(mm)
Pitch
(mm)

5,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103IronBox/package1.00.5
1 Piece(s)Available

8 Days or more

104IronLow Quantity (can be purchased from one)1.00.7

1,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

105IronBox/package1.00.8
1 Piece(s)Available

8 Days or more

105IronLow Quantity (can be purchased from one)1.40.8

16,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

102Stainless SteelBox/package0.80.4

16,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

102Stainless SteelBox/package1.00.4

Additional Products in this Category

Tech Support