(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Shape: Related Components
•Unit of Sale: Individually Sold (Min. 1 pc)
•Mounting Hole Shape: System 5
•Screw Type: Fully Threaded
Part Number
Configured Part Number is shown.
SF2B
Mounting Hole Shape | [Hexalobular Socket] System 5 | Basic Shape | Related Components |
---|---|---|---|
Unit of Sale | Low Quantity (can be purchased from one) | Screw Type | Complete thread |
Applicable Size | M2/M2.3 | RoHS | 10 |
Mounting Hole Shape | System 5 | Basic Shape | Related Components | Unit of Sale | Low Quantity (can be purchased from one) |
---|---|---|---|---|---|
Screw Type | Complete thread | Applicable Size | M2/M2.3 |
Please check the type/dimensions/specifications of the part SF2B in the Tamperproof Screw, Dedicated Tool, System 5 Dedicated Bit series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy