(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tamperproof Screw, Dedicated Tool, Six-lobe L Type Wrench

Tamperproof Screw, Dedicated Tool, Six-lobe L Type Wrench
  • Volume Discount

•Shape: Related Components
•Unit of Sale: Individually Sold (Min. 1 pc)
•Mounting Hole Shape: Hexalobular socket
•Screw Type: Fully Threaded

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TX06L
TX08L
TX10L
TX15L
TX20L
TX25L
TX40L
TX45L
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSScrew Type Applicable Size
1 Piece(s)Available

8 Days or more

10Complete threadM2
1 Piece(s)Available

8 Days or more

10Complete threadM2.6
1 Piece(s)Available

8 Days or more

10Complete threadM3/3.5 Button, Tapping
1 Piece(s)Available

10 Days or more

10Complete thread3.5 Countersunk Head Tapping/4.2 Button, Tapping
1 Piece(s)Available

8 Days or more

10-M4/4.2 Countersunk Head Tapping
1 Piece(s)Available

8 Days or more

10-M5/4.8
1 Piece(s)Available

8 Days or more

10Complete threadM8
1 Piece(s)Available

8 Days or more

10Complete threadM10

Loading...

  1. 1

Basic Information

Mounting Hole Shape Hexalobular socket Basic Shape Related Components Unit of Sale Low Quantity (can be purchased from one)

Additional Products in this Category

Tech Support