(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tamperproof Screw, Dedicated Tool, Hex Hole L Type Wrench

Tamperproof Screw, Dedicated Tool, Hex Hole L Type Wrench
  • Volume Discount

•Shape: Related Components
•Unit of Sale: Individually Sold (Min. 1 pc)
•Mounting Hole Shape: Hex Socket
•Screw Type: Fully Threaded

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HE02L
HE03L
HE04L
HE05L
HE06L
HE08L
HE18L
HE532L
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable Size
1 Piece(s)Available

8 Days or more

10M3
1 Piece(s)Available

8 Days or more

10M5
1 Piece(s)Available

8 Days or more

10M6
1 Piece(s)Available

8 Days or more

10M8
1 Piece(s)Available

10 Days or more

10M10
1 Piece(s)Available

10 Days or more

10M12
1 Piece(s)Available

8 Days or more

103.5
1 Piece(s)Available

10 Days or more

104.2/4.8

Loading...

  1. 1

Basic Information

Mounting Hole Shape Hex Socket Basic Shape Related Components Unit of Sale Low Quantity (can be purchased from one)
Screw Type Complete thread

Additional Products in this Category

Tech Support