(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Shape: Standard
•Thread Type: Metric Coarse
•Unit of Sale: Individually Sold (Min. 1 pc)
•Application: Tamper Proof
•Mounting Hole Shape: Hexalobular socket
Part Number
Configured Part Number is shown.
Part Number |
---|
TX250206ZP3 |
TX250308ZP3 |
TX250412ZP3 |
Part Number |
---|
Loading...
Details of Shape | Pan | Mounting Hole Shape | Hexalobular socket | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Material | Iron | Thread Type | Metric coarse | Tip Shape | Flat End |
Additional Shapes | Standard | Unit of Sale | Low Quantity (can be purchased from one) | Application | Tamper-proof |
Screw Type | Complete thread |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy