(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Play prevention screw, Indented stopper screw tip with hexagonal hole pin

Play prevention screw, Indented stopper screw tip with hexagonal hole pin
  • Volume Discount

•Shape: Set Screw
•Thread Type: Metric Coarse
•Unit of Sale: Individually Sold (Min. 1 pc)
•Application: Tamper Proof
•Mounting Hole Shape: Hex Socket

PDF

Part Number

Configured Part Number is shown.

HS010508

  • Order Qty.

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

Nominal of Thread (M)5Length L (mm)8
Mounting Hole Shape[Hex Socket] Hex SocketBasic ShapeSet Screw
MaterialAlloy SteelThread TypeMetric coarse
Tip ShapeFlat EndAdditional ShapesStandard
Unit of SaleLow Quantity (can be purchased from one)ApplicationTamper-proof
Pitch(mm)0.8Screw TypeComplete thread
Show More
RoHS10 - -
Show Less
Part Number
HS010508
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

10 Days or more

10
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
  1. 1

Basic Information

Nominal of Thread (M) 5 Length L (mm) 8 Mounting Hole Shape Hex Socket
Basic Shape Set Screw Material Alloy Steel Thread Type Metric coarse
Tip Shape Flat End Additional Shapes Standard Unit of Sale Low Quantity (can be purchased from one)
Application Tamper-proof Pitch(mm) 0.8 Screw Type Complete thread

Please check the type/dimensions/specifications of the part HS010508 in the Play prevention screw, Indented stopper screw tip with hexagonal hole pin series.

Additional Products in this Category

Tech Support