(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tamper Resistant Set Screw with Flat Hex Hole

Tamper Resistant Set Screw with Flat Hex Hole
  • Volume Discount

•Shape: Standard
•Thread Type: Metric Coarse
•Unit of Sale: Individually Sold (Min. 1 pc)
•Application: Tamper Proof
•Mounting Hole Shape: Hex Socket

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HE020306
HE020308
HE020310
HE020312
HE020316
HE020320
HE020325
HE020408
HE020410
HE020412
HE020416
HE020420
HE020425
HE020430
HE020510
HE020512
HE020516
HE020520
HE020525
HE020530
HE020540
HE020550
HE020610
HE020612
HE020616
HE020620
HE020625
HE020630
HE020635
HE020640
HE020650
HE020810
HE020812
HE020816
HE020820
HE020825
HE020830
HE020835
HE020840
HE020850
HE020860
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
1 Piece(s)Available

10 Days or more

10360.5
1 Piece(s)Available

8 Days or more

10380.5
1 Piece(s)Available

10 Days or more

103100.5
1 Piece(s)Available

10 Days or more

103120.5
1 Piece(s)Available

10 Days or more

103160.5
1 Piece(s)Available

10 Days or more

103200.5
1 Piece(s)Available

10 Days or more

103250.5
1 Piece(s)Available

8 Days or more

10480.7
1 Piece(s)Available

8 Days or more

104100.7
1 Piece(s)Available

10 Days or more

104120.7
1 Piece(s)Available

14 Days or more

104160.7
1 Piece(s)Available

10 Days or more

104200.7
1 Piece(s)Available

10 Days or more

104250.7
1 Piece(s)Available

10 Days or more

104300.7
1 Piece(s)Available

8 Days or more

105100.8
1 Piece(s)Available

10 Days or more

105120.8
1 Piece(s)Available

10 Days or more

105160.8
1 Piece(s)Available

10 Days or more

105200.8
1 Piece(s)Available

10 Days or more

105250.8
1 Piece(s)Available

10 Days or more

105300.8
1 Piece(s)Available

10 Days or more

105400.8
1 Piece(s)Available

10 Days or more

105500.8
1 Piece(s)Available

10 Days or more

106101
1 Piece(s)Available

8 Days or more

106121
1 Piece(s)Available

8 Days or more

106161
1 Piece(s)Available

10 Days or more

106201
1 Piece(s)Available

10 Days or more

106251
1 Piece(s)Available

10 Days or more

106301
1 Piece(s)Available

10 Days or more

106351
1 Piece(s)Available

10 Days or more

106401
1 Piece(s)Available

10 Days or more

106501
1 Piece(s)Available

10 Days or more

108101.25
1 Piece(s)Available

10 Days or more

108121.25
1 Piece(s)Available

10 Days or more

108161.25
1 Piece(s)Available

10 Days or more

108201.25
1 Piece(s)Available

10 Days or more

108251.25
1 Piece(s)Available

10 Days or more

108301.25
1 Piece(s)Available

10 Days or more

108351.25
1 Piece(s)Available

10 Days or more

108401.25
1 Piece(s)Available

10 Days or more

108501.25
1 Piece(s)Available

10 Days or more

108601.25

Loading...

  1. 1

Basic Information

Details of Shape Flat Head Mounting Hole Shape Hex Socket Basic Shape Standard (Round)
Material Stainless Steel Thread Type Metric coarse Tip Shape Flat End
Additional Shapes Standard Unit of Sale Low Quantity (can be purchased from one) Application Tamper-proof
Screw Type Complete thread

Additional Products in this Category

Tech Support