(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Small, lightweight, and compatible with a wide range of applications.
Type | Gas Springs | Gas Spring Type | Mounting Direction Fixed Type | Rod Material | S35C |
---|---|---|---|---|---|
Gas reaction force (20°C) when maximum length is -10mm(N) | 392 | Gas reaction force (20°C) when minimum length is +αmm(N) | 454 | Stroke S(mm) | 100 |
Min. Length Lmin(mm) | 264 | Rod O. D. (mm)(φ) | 10 | Application | Industrial Equipment / General Furniture |
Operating Environment | Indoors | Rod End Shape | A Type | Cylinder End Shape | A Type |
Cylinder Material | STKM12BEC | Mounting Direction | 60° | Tube O. D. (mm)(φ) | 22 |
Max. Length Lmax(mm) | 364 | Operating Temperature Range(℃) | -20℃::60℃ | Main Body Paint Color | Matte Black |
Please check the type/dimensions/specifications of the part Y2052 in the Gas Spring Y2 Series series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy