(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Accessories - Selcrest Fastener, KF Type【1-100 Pieces Per Package】

Accessories - Selcrest Fastener, KF Type
  • Volume Discount

An innovative clinching product which features a special screw and prevents minor problems during use due to its retaining mechanism and internal spring.

Part Number

Configured Part Number is shown.

Part Number
KF-M3-114-N
KF-M4-014-N
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSCompatible Nominal Thread Size (M) Mounting Object Shape Min. Thickness
(mm)
Nominal Thread Length
1 Piece(s)Available

8 Days or more

103φ6.41.0M36.2

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

104φ8.80.8M45.5
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSCompatible Nominal Thread Size (M) Mounting Object Shape Min. Thickness
(mm)
Nominal Thread Length

Loading...

  1. 1

Basic Information

Material Iron Application For Panel

Additional Products in this Category

Tech Support