(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Inserts - Threaded, Locking【1,000 Pieces Per Package】 (SL-M4-1.0-SUS)

Inserts - Threaded, Locking SL-M4-1.0-SUS
  • Volume Discount

The optimal nut for preventing vibrating parts working loose, etc. To fix in place, simply press in and tighten with a normal screwdriver. No special tools required.

Part Number

Configured Part Number is shown.

SL-M4-1.0-SUS

Part Number
SL-M4-1.0-SUS
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSOperating Plate

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

101

Loading...

  1. 1

Basic Information

Category Crimped Application Light Metal Material Stainless Steel
Screw Type Metric (coarse) Thread Thread Diameter (Inserted) M(mm) 4 Notch No
Operating Environment Manufacturing Equipment Surface Treatment No Surface Treatment (Details) No
Thread Length(mm) 2.75

Additional Products in this Category

Tech Support