(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cell Board Fastener【1-1,000 Pieces Per Package】

Cell Board Fastener
  • Volume Discount

Spaces and nuts can be mounted by only press fitting them onto the printed circuit board.

Part Number

Configured Part Number is shown.

Part Number
BFS-M3-2-3W
BFS-M4-2-3W
BFSB-M3-2
BFSB-M4-2
BFSS-M3-2-SUS
BFSS-M4-2-SUS
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Material Surface Treatment Sales Unit Surface Treatment (Details) Length
(mm)
Width
(mm)
Pitch
(mm)

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103IronTrivalent ChromateBox/packageTrivalent White1.655.50.5
1 Piece(s)Available

8 Days or more

104IronTrivalent ChromateLow Quantity (can be purchased from one)Trivalent White2.448.50.7

1,000 Pieces Per Package

1 Pack(s)

8 Days or more

103BrassNoBox/packageNo1.655.50.5
1 Piece(s)

8 Days or more

104BrassNoBox/packageNo2.448.50.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103Stainless SteelNoBox/packageNo1.655.50.5
1 Piece(s)Available

8 Days or more

104Stainless SteelNoLow Quantity (can be purchased from one)No2.448.50.7
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Material Surface Treatment Sales Unit Surface Treatment (Details) Length
(mm)
Width
(mm)
Pitch
(mm)

Loading...

  1. 1

Basic Information

Thread ridge type Metric coarse Application / function Crimped Min. Thickness(mm) 1.5

Additional Products in this Category

Tech Support