(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Weld Nuts - Hex Type, Iron, 1B【300 Pieces Per Package】

Weld Nuts - Hex Type, Iron, 1B
  • Volume Discount

•Shape: Hex nut
•Material: Steel
•Application/Function: For welding
•Thread Ridge Type: Metric coarse
•Sale Unit: Box/package

Part Number

Configured Part Number is shown.

Part Number
HWN-M6X13X6-3W
HWN-M8X15X7.5
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Surface Treatment Surface Treatment (Details) Pitch
(mm)

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

106Trivalent Chromate[Trivalent Chromate] Trivalent White1

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

108NoNo1.25
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Surface Treatment Surface Treatment (Details) Pitch
(mm)

Loading...

  1. 1

Basic Information

Material Iron Thread ridge type Metric coarse Application / function For welding
Sales Unit Box/package

Additional Products in this Category

Tech Support