(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A weld nut. Includes a positioning guide (pilot) in the center.
Part Number
Configured Part Number is shown.
HNTWP-ST-MS10
Nominal of Thread (M) | 10 | Material | [Steel] SWCH Equivalent |
---|---|---|---|
Surface Treatment | [No] Fabric | Thread ridge type | Metric fine |
Application / function | For welding | Sales Unit | Box/package |
Surface Treatment (Details) | [No] Fabric | RoHS | 10 |
Nominal of Thread (M) | 10 | Material | SWCH Equivalent | Surface Treatment | Fabric |
---|---|---|---|---|---|
Thread ridge type | Metric fine | Application / function | For welding | Sales Unit | Box/package |
Surface Treatment (Details) | Fabric |
Please check the type/dimensions/specifications of the part HNTWP-ST-MS10 in the Hex Weld Nut (Welded Nut), with Pilot (1A Type), Details series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy