(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

4T Tough Lock Flange【350-500 Pieces Per Package】 (Part Numbers)

4T Tough Lock Flange
  • Volume Discount

The combination of a flange and Tuflok patch keep the screw fastened securely to the bearing surface and offers more effective prevention against loosening.

Part Number

Configured Part Number is shown.

Part Number
4TF-M6-3W
4TF-M8-3W
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Pitch
(mm)

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

1061

350 Pieces Per Package

1 Pack(s)Available

8 Days or more

1081.25

Loading...

  1. 1

Basic Information

Material Iron Surface Treatment Trivalent Chromate Thread ridge type Metric coarse
Application / function Prevents loosening Sales Unit Box/package Surface Treatment (Details) Trivalent White
Locking Type Tough Lock

Additional Products in this Category

Tech Support