(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Techno Air (Part Numbers)

Techno Air
  • Volume Discount

Flexible, smooth, lightweight, and excellent in operability. More specifically, it is approximately twice as smooth as our earlier product (Technoflex).

Part Number

Configured Part Number is shown.

Part Number
TA-10X6.5-G-10M
TA-10X6.5-G-20M
TA-10X6.5-G-50M
TA-10X6.5-G-100
TA-10X6.5-R-100
TA-12.5X8.5-G-10M
TA-12.5X8.5-G-20M
TA-12.5X8.5-G-30M
TA-12.5X8.5-G-50M
TA-12.5X8.5-G-100
TA-12.5X8.5-R-30M
TA-12.5X8.5-R-100
Part NumberMinimum order quantityVolume DiscountDays to Ship Color O.D.
(Ø)
I.D.
(φ)
Standard Length
(m)
Explosion Pressure
(MPa)
1 Piece(s)Available

12 Days or more

Green106.51010
1 Piece(s)Available

12 Days or more

Green106.52020
1 Piece(s)Available

12 Days or more

Green106.55050
1 Piece(s)Available

12 Days or more

Green106.5100100
1 Piece(s)Available

8 Days or more

[Red] Red106.5100100
10 Piece(s)Available

12 Days or more

Green12.58.51010
1 Piece(s)Available

12 Days or more

Green12.58.52020
1 Piece(s)Available

12 Days or more

Green12.58.53030
1 Piece(s)Available

12 Days or more

Green12.58.55050
1 Piece(s)Available

12 Days or more

Green12.58.5100100
1 Piece(s)Available

8 Days or more

[Red] Red12.58.53030
1 Piece(s)Available

8 Days or more

[Red] Red12.58.5100100

Loading...

  1. 1

Basic Information

Applicable Fluid Air Mounting Metal Pieces(Fittings etc.,) No Raw Material PVC
Features Standard / Flexibility / Bendability Operating Temperature(℃) -20::60 Allowable Bending Radius(mm) 150
Allowable Pressure(MPa) 1.5

Additional Products in this Category

Tech Support