(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hose - Food Application, Oil Resistant, Transparent, SP Series

Hose - Food Application, Oil Resistant, Transparent, SP Series
  • Volume Discount

Hard steel wire is used for improved durability. The hose is transparent, allowing you to check the fluid contents. Excels in oil resistance. Complies with the Japan Food Sanitation Law.

Part Number

Configured Part Number is shown.

Part Number
SP-6T-50
SP-8T-50
SP-9T-50
SP-12T-50
SP-15T-50
SP-19T-50
SP-25T-50
SP-32T-40
SP-38T-40
SP-50T-20
SP-63T-20
SP-75T-20
SP-90-10
SP-90-20
SP-100-10
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Fluid O.D.
(Ø)
I.D.
(φ)
Features Allowable Bending Radius
(mm)
Allowable Pressure
(MPa)
Standard Length
(m)
Explosion Pressure
(MPa)
1 Piece(s)Available

12 Days or more

Water / Chemical / Air / Oil116Standard / Oil Resistance / Transparency300.95050
1 Piece(s)Available

12 Days or more

Water / Chemical / Air / Oil13.58Standard / Oil Resistance / Transparency400.95050
1 Piece(s)Available

12 Days or more

Water / Chemical / Air / Oil159Standard / Oil Resistance / Transparency450.85050
1 Piece(s)Available

12 Days or more

Water / Chemical / Air / Oil1812Standard / Oil Resistance / Transparency600.75050
1 Piece(s)Available

12 Days or more

Water / Chemical / Air / Oil2215Standard / Oil Resistance / Transparency750.65050
1 Piece(s)Available

12 Days or more

Water / Chemical / Air / Oil2619Standard / Oil Resistance / Transparency950.55050
1 Piece(s)Available

11 Days or more

Water / Chemical / Air / Oil3325Standard / Oil Resistance / Transparency1250.55050
1 Piece(s)Available

11 Days or more

Water / Chemical / Air / Oil4132Standard / Oil Resistance / Transparency1600.44040
1 Piece(s)Available

11 Days or more

Water / Chemical / Air / Oil4838Standard / Oil Resistance / Transparency1900.44040
1 Piece(s)Available

11 Days or more

Water / Chemical / Air / Oil6250Standard / Oil Resistance / Transparency2500.32020
2 Piece(s)Available

11 Days or more

Water / Chemical / Air / Oil8063Standard / Oil Resistance / Transparency3150.32020
1 Piece(s)Available

11 Days or more

Water / Chemical / Air / Oil9275Standard / Oil Resistance / Transparency3750.22020
1 Piece(s)Available

11 Days or more

Water / Chemical / Air10890Standard / Transparency3600.21010
1 Piece(s)Available

11 Days or more

Water / Chemical / Air10890Standard / Transparency3600.22020
1 Piece(s)Available

11 Days or more

Water / Chemical / Air118100Standard / Transparency4000.21010

Loading...

  1. 1

Basic Information

Mounting Metal Pieces(Fittings etc.,) No Raw Material PVC Color Clear
Operating Temperature(℃) -5::60

Additional Products in this Category

Tech Support