(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hose Fittings / Hose Joint HH (Part Numbers)

Hose Fittings / Hose Joint HH
  • Volume Discount

Used to connect hoses with each other.

Part Number

Configured Part Number is shown.

Part Number
HH-2006
HH-2007
HH-2008
HH-2009
HH-2010
HH-2012
HH-2014
HH-2016
HH-2019
HH-2020
HH-2040
Part NumberMinimum order quantityVolume DiscountDays to Ship Volute O.D. D
(mm)
1 Piece(s)Available

8 Days or more

6
1 Piece(s)Available

8 Days or more

7
1 Piece(s)Available

8 Days or more

8
1 Piece(s)Available

8 Days or more

9
1 Piece(s)Available

8 Days or more

10.5
1 Piece(s)Available

8 Days or more

12
1 Piece(s)Available

8 Days or more

14
1 Piece(s)Available

8 Days or more

16
1 Piece(s)Available

8 Days or more

19
1 Piece(s)Available

8 Days or more

20.5
1 Piece(s)Available

8 Days or more

12.7

Loading...

  1. 1

Basic Information

Types Hose fitting Fluid Water / Air / Oil Body Material C3604BD Material
Shape Straight Hose connection type Volute Types of connection Volute

Additional Products in this Category

Tech Support