(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hose Fittings in Screw/Ace Nipple Stainless Steel HF

Hose Fittings in Screw/Ace Nipple Stainless Steel HF
  • Volume Discount

An Internal-screw stainless steel (SUS304) hose nipple with excellent corrosion resistance. The internal screw is already cut, letting you attach outer screws without any additional fittings.

Part Number

Configured Part Number is shown.

Part Number
HF-7207
HF-7209
HF-7210
HF-7310
HF-7314
HF-7410
HF-7414
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Size Connection Volute O.D. D
(mm)
1 Piece(s)Available

8 Days or more

101/47
1 Piece(s)Available

8 Days or more

101/49
1 Piece(s)Available

8 Days or more

101/410.5
1 Piece(s)Available

8 Days or more

103/810.5
1 Piece(s)Available

8 Days or more

103/814
1 Piece(s)Available

8 Days or more

101/210.5
1 Piece(s)Available

8 Days or more

101/214

Loading...

  1. 1

Basic Information

Types Hose fitting Fluid Water / Air / Oil Body Material Stainless Steel (SUS304SPB) Material
Shape Straight Hose connection type Volute Types of connection Nipple (female thread)
Types of connection screw PT

Additional Products in this Category

Tech Support