(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Eight Nipple S

Eight Nipple S
  • Volume Discount

Safe and anxiety-free dedicated SUS band tightening joint designed by the hose manufacturer.

[Features]
· Long nipple part enables two hose bands to be tightened.
· The flat double structure enables the hose to be securely fixed thanks to the large tightening area of the band.
· Designed to fit HAKKO hoses.
· Shows good hose performance with appropriate outer diameter of nipples.

PDF

Part Number

Configured Part Number is shown.

Part Number
E-FTS-9
E-FTS-12
E-FTS-15
E-FTS-19
E-FTS-25
E-FTS-32
E-FTS-38
E-FTS-50
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size Connection Applicable Hose I.D.
(φ)
1 Piece(s)Available

8 Days or more

3/89
1 Piece(s)Available

8 Days or more

1/212
1 Piece(s)Available

8 Days or more

1/215
1 Piece(s)Available

8 Days or more

3/419
1 Piece(s)Available

8 Days or more

125
1 Piece(s)Available

12 Days or more

1/432
1 Piece(s)Available

12 Days or more

1/238
1 Piece(s)Available

12 Days or more

250

Loading...

  1. 1

Basic Information

Types Hose Fittings Applicable Fluids Water / Air / Chemical / Oil / Powder / Solvent, paint / Foods Body Material 316L Stainless Steel
Shape Straight Hose connection type Rib type Types of connection Male thread
Types of connection screw R

Additional Products in this Category

Tech Support