(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ciccolo Brass (Chrome-Plated Finish) 6000 Series CM Internal and External Screws (Part Numbers)

Ciccolo Brass (Chrome-Plated Finish) 6000 Series CM Internal and External Screws
  • Volume Discount

Our smallest needle valve, it is easy to use, economical, and allows for pinpoint adjustment of flow rate. [Panel installation function] and [Lock mechanism] are combined into one unit.

Part Number

Configured Part Number is shown.

CM-6022

Part Number
CM-6022
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

15 Days or more

10

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Air / Oil Main Body Shape Straight Body Material C3771BE
Primary Side (Supply Side) Connection Type A Rc(PT) Primary Side (Supply Side) Mounting Screws Nominal Dimension A 1/4B(8A) Operating Temperature Range(℃) -10::80
Body Lining No Handle Shape Metal round handle Connection Type D in the Secondary Side(Controlled Side) R(PT)
Nominal Designation D of Set Screw in the Secondary Side(Controlled Side) 1/4B(8A) Operating Pressure 0.98MPa or Less

Please check the type/dimensions/specifications of the part CM-6022 in the Ciccolo Brass (Chrome-Plated Finish) 6000 Series CM Internal and External Screws series.

Additional Products in this Category

Tech Support